PT 2-IT-230AC-ST
-
Type 3 surge protection plug
2805127
Surge protection plug for base element, as device protection for termination devices in IT systems, error indication in the connector. Design: 230 V AC
Product details
| Product type | Device protection |
| Product family | PLUGTRAB PT |
| Type | Male |
| Number of positions | 2 |
| Surge protection fault message | optical |
| IEC test classification | III |
| T3 | |
| EN type | T3 |
| Dimensional drawing |
|
| Width | 17.7 mm |
| Height | 45 mm |
| Depth | 52 mm |
| Horizontal pitch | 1 Div. |
| Complete module width | 17.7 mm |
| Complete module height | 90 mm |
| Complete module depth | 65.5 mm |
| Flammability rating according to UL 94 | V0 |
| Housing material | PA |
| Direction of action | 1L-N & N-PE |
| Nominal frequency fN | 50 Hz |
| 60 Hz | |
| Maximum continuous operating voltage UC | 275 V AC |
| Maximum continuous operating voltage UC (L-N) | 275 V AC |
| Maximum continuous operating voltage UC (L-PE) | 275 V AC |
| Maximum continuous operating voltage UC (N-PE) | 275 V AC |
| Nominal current IN | 26 A (30 °C) |
| Protective conductor current IPE | ≤ 1 µA |
| Nominal discharge current In (8/20) µs | 3 kA |
| 3 kA (in acc. with UL 1449) | |
| Nominal discharge current In (8/20) µs (L-N) | 3 kA |
| Nominal discharge current In (8/20) µs (L-PE) | 3 kA |
| Maximum discharge current Imax (8/20) µs | 8 kA |
| Energy absorption symmetrical | 170 J (L-N) |
| Enery absorption, asymmetrical | 225 J (L/N-PE) |
| Voltage protection level Up (L-N) | ≤ 1.2 kV |
| Voltage protection level Up (L-PE) | ≤ 1.5 kV |
| Voltage protection level Up (N-PE) | ≤ 1.5 kV |
| Response time tA (L-N) | ≤ 25 ns |
| Response time tA (L-PE) | ≤ 100 ns |
| Response time tA (N-PE) | ≤ 100 ns |
| Max. required back-up fuse | 25 A (gL/C) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 75 °C |
| Standards | |
| Standards/regulations | IEC 61643-1 |
| EN 61643-11/A11 | |
| IEC 61643-1 | |
| EN 61643-11/A11 | |
| Air clearances and creepage distances | |
| Standards/regulations | IEC 60664-1 / IEC 61643-1 / DIN EN 61643-11/A11 |
| Standards/specifications | IEC 61643-1 |
| Note | 2005 |
| Standards/specifications | EN 61643-11/A11 |
| Note | 2007 |
| Mounting type | on base element |
| Item number | 2805127 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Note | Made to order (non-returnable) |
| Sales key | CL31 |
| Product key | CL1411 |
| GTIN | 4046356472159 |
| Weight per piece (including packing) | 30.71 g |
| Weight per piece (excluding packing) | 30.71 g |
| Customs tariff number | 85363030 |
| Country of origin | DE |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
ZBF 5:UNBEDRUCKT - Zack Marker strip, flat 0808642
-
ZBF 5/WH-100:UNBEDRUCKT - Zack Marker strip, flat 0808668
-
ZBF 5,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0808671
-
ZBF 5,LGS:GERADE ZAHLEN - Zack Marker strip, flat 0810821
-
ZBF 5,LGS:UNGERADE ZAHLEN - Zack Marker strip, flat 0810863
-
ZBF 5,QR:FORTL.ZAHLEN - Zack Marker strip, flat 0808697
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7