MNT-ISDN B/F
-
Type 3 surge protection device
2882352
Socket attachment plug with surge protection for the power supply unit and ISDN connection for telecommunications terminal equipment. Cable is provided.
Product details
| Product type | Device protection |
| Product family | MAINTRAB |
| IEC test classification | C2 |
| C3 | |
| D1 | |
| C1 | |
| Type | Intermediate plug |
| For country-specific use in | B, F, CZ, SVK, PL |
| Surge protection fault message | optical |
| EN type | T3 |
| Connection method | RJ45 |
| Dimensional drawing |
|
| Width | 63 mm |
| Height | 79 mm |
| Depth | 103.5 mm |
| Flammability rating according to UL 94 | V0/HB |
| Housing material | PA |
| Power supplies | |
| Direction of action | L/N-PE & Signal Line-Earth Ground |
| Nominal frequency fN | 50 Hz |
| 60 Hz | |
| Maximum continuous operating voltage UC (L-N) | 275 V AC |
| Maximum continuous operating voltage UC (L-PE) | 360 V AC |
| Nominal current IN | 16 A (30 °C) |
| Protective conductor current IPE | ≤ 1 µA |
| Nominal discharge current In (8/20) µs | 3 kA |
| Nominal discharge current In (8/20) µs (L-N) | 3 kA |
| Nominal discharge current In (8/20) µs (L-PE) | 3 kA |
| Maximum discharge current Imax (8/20) µs | 8 kA (> 100x 1 kA) |
| Energy absorption symmetrical | 140 J (L-N) |
| Enery absorption, asymmetrical | 220 J (L(N)-PE) |
| Voltage protection level Up (L-N) | ≤ 1.2 kV |
| ≤ 1 kV (at 1 kA (8/20 μs)) | |
| Voltage protection level Up (L-PE) | ≤ 1.5 kV |
| Voltage protection level Up (N-PE) | ≤ 1.5 kV |
| Response time tA (L-N) | ≤ 25 ns |
| Response time tA (L-PE) | ≤ 100 ns |
| Total surge current (8/20) µs | 10 kA |
| Max. required back-up fuse | 16 A (gL/C) |
| Short-circuit current rating IP with max. backup fuse (r.m.s.) | 3 kA |
| Information technology | |
| Maximum continuous voltage UC (line-line) | 6 V DC |
| Maximum continuous voltage UC (line-earth) | 380 V DC |
| Nominal current IN | 1.5 A (25 °C) |
| Operating effective current IC at UC | 500 µA |
| Protective conductor current IPE | ≤ 4 µA |
| Insulation resistance Riso | ≥ 20 kΩ (Line-line) |
| ≤ 1000 MΩ (Core-PE) | |
| Nominal discharge current In (8/20) µs (line-line) | 650 A |
| Nominal discharge current In (8/20) µs (line-ground) | 2.5 kA |
| Total surge current (8/20) µs | 10 kA |
| Nominal pulse current Ian (10/1000) µs (line-line) | 120 A |
| Nominal pulse current Ian (10/1000) µs (line-earth) | 200 A |
| Output voltage limitation at 1 kV/µs (line-earth) spike | ≤ 900 V |
| Output voltage limitation at 1 kV/µs (line-line) static | ≤ 10 V |
| Output voltage limitation at 1 kV/µs (line-earth) static | ≤ 900 V |
| Voltage protection level Up (line-line) | ≤ 65 V (C1 - 1 kV / 500 A) |
| Voltage protection level Up (line-earth) | ≤ 900 V (C2 - 4 kV / 2 kA) |
| Response time tA (line-line) | ≤ 1 ns |
| Response time tA (line-earth) | ≤ 100 ns |
| Cut-off frequency fg (3 dB), sym. in 100 Ω system | typ. 300 kHz |
| Capacity (Core-Core) | typ. 6 nF |
| Capacity (Core-Earth) | typ. 5 pF |
| Alternating current carrying capacity (line-line) | 1 A - 1 s |
| Alternating current carrying capacity (line-earth) | 10 A - 1 s |
| Pulse reset time (line-line) | ≤ 1 ms |
| Overload failure mode (line-line) | Mode 2 |
| Overload failure mode (line-earth) | Mode 3 |
| Ambient conditions | |
| Degree of protection | IP20 (child-proof) |
| Ambient temperature (operation) | -25 °C ... 75 °C |
| Standards Information technology specification | |
| Standards/regulations | IEC 61643-1 |
| EN 61643-11/A11 | |
| NF C 61-314 | |
| IEC 60884-1 | |
| IEC 61643-21 | |
| IEC 61643-21 | |
| Air clearances and creepage distances | |
| Standards/regulations | EN 60664-1 / EN 61643-11 / EN 61643-1 |
| Mounting type | Plugging into the mains socket |
| Item number | 2882352 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Product key | CL1423 |
| GTIN | 4046356073431 |
| Weight per piece (including packing) | 210 g |
| Weight per piece (excluding packing) | 156 g |
| Country of origin | DE |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |