MNT-1 E
-
Type 3 surge protection device
2882239
Attachment plug with surge protection for mains sockets, optical power and error display.
Product details
Product type | Device protection |
Product family | MAINTRAB |
Type | Intermediate plug |
For country-specific use in | E, P |
Surge protection fault message | optical |
IEC test classification | III |
T3 | |
EN type | T3 |
Width | 63 mm |
Height | 79 mm |
Depth | 75.5 mm |
Flammability rating according to UL 94 | V0 |
Housing material | PA |
Direction of action | L(N)-PE |
Nominal frequency fN | 50 Hz |
60 Hz | |
Maximum continuous operating voltage UC (L-N) | 275 V AC |
Maximum continuous operating voltage UC (L-PE) | 360 V AC |
Maximum continuous operating voltage UC (N-PE) | 360 V AC |
Rated load current IL | 16 A (30 °C) |
Protective conductor current IPE | ≤ 1 µA |
Nominal discharge current In (8/20) µs | 3 kA |
Nominal discharge current In (8/20) µs (L-N) | 3 kA |
Nominal discharge current In (8/20) µs (L-PE) | 3 kA |
Nominal discharge current In (8/20) µs (N-PE) | 3 kA |
Maximum discharge current Imax (8/20) µs | 8 kA (> 100x 1 kA) |
Energy absorption symmetrical | 140 J (L-N) |
Enery absorption, asymmetrical | 220 J (L(N)-PE) |
Voltage protection level Up (L-N) | ≤ 1.2 kV |
≤ 1 kV (at 1 kA (8/20 μs)) | |
Voltage protection level Up (L-PE) | ≤ 1.5 kV |
Voltage protection level Up (N-PE) | ≤ 1.5 kV |
Response time tA (L-N) | ≤ 25 ns (L-N) |
Response time tA (L-PE) | ≤ 100 ns (L, N-PE) |
Max. required back-up fuse | 16 A (gL/C) |
Short-circuit current rating IP with max. backup fuse (r.m.s.) | 3 kA |
Ambient conditions | |
Degree of protection | IP20 (child-proof) |
Ambient temperature (operation) | -25 °C ... 75 °C |
Air clearances and creepage distances | |
Standards/regulations | EN 60664-1 / IEC 60664-1 / IEC 61643-1 / EN 61643-11 |
Standards | |
Standards/regulations | IEC 61643-1 |
EN 61643-11/A11 | |
IEC 60884-1 | |
Standards/specifications | EN 61643-11/A11 |
Note | 2007 |
Standards/specifications | IEC 61643-1 |
Note | 2005 |
Standards/specifications | VDE 0620-1 |
Note | 2005 |
Standards/specifications | SEK SS 428 08 34 |
Note | 2004 |
Mounting type | Plugging into the mains socket |
Item number | 2882239 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CL31 |
Product key | CL1421 |
GTIN | 4046356073523 |
Weight per piece (including packing) | 153.6 g |
Weight per piece (excluding packing) | 101.55 g |
Customs tariff number | 85363010 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7