CBT-TV-SAT
-
Type 3 surge protection device
2857303
Five-way socket strip, with surge protection, connection for TV-SAT antenna, on/off switch, and power display. Display switches off automatically when there is a malfunction due to overload. Cable is provided. For country-specific use in: D, A, I, NL, S, E, N, FIN
Product details
| Product type | Device protection |
| IEC test classification | C2 |
| C3 | |
| D1 | |
| VDE requirement class | C2 |
| C3 | |
| D1 | |
| Type | Socket strip |
| For country-specific use in | D, I, NL, E, P |
| Surge protection fault message | optical |
| EN type | T3 |
| Connection method | F connector |
| Dimensional drawing |
|
| Width | 81 mm |
| Height | 271 mm |
| Depth | 42 mm |
| Flammability rating according to UL 94 | V0 |
| Housing material | PA |
| Cable length | 1.80 m |
| Power supplies | |
| Direction of action | L-N-PE & Signal Line-Signal Line-Earth Ground |
| Nominal frequency fN | 50 Hz (60 Hz) |
| Maximum continuous operating voltage UC | 260 V AC |
| Maximum continuous operating voltage UC (L-N) | 260 V AC |
| Maximum continuous operating voltage UC (L-PE) | 260 V AC |
| Nominal current IN | 16 A (30 °C) |
| Rated load current IL | 16 A (30 °C) |
| Protective conductor current IPE | ≤ 1 µA |
| Nominal discharge current In (8/20) µs (L-N) | 1.5 kA |
| Nominal discharge current In (8/20) µs (L-PE) | 1.5 kA |
| Nominal discharge current In (8/20) µs (N-PE) | 1.5 kA |
| Voltage protection level Up (L-N) | ≤ 1.3 kV |
| Voltage protection level Up (L-PE) | ≤ 1.5 kV |
| Voltage protection level Up (N-PE) | ≤ 1.5 kV |
| Residual voltage at In | ≤ 1.2 kV |
| ≤ 900 V | |
| ≤ 900 V | |
| Response time tA (L-N) | ≤ 25 ns |
| Response time tA (L-PE) | ≤ 100 ns |
| Max. required back-up fuse | 16 A (gL) |
| Information technology | |
| Maximum continuous operating voltage UC | 72 V DC |
| 50 V AC | |
| Maximum continuous voltage UC (line-shield) | 50 V AC |
| 72 V DC | |
| Nominal current IN | 1.5 A (25 °C) |
| Operating effective current IC at UC | ≤ 1 µA |
| Protective conductor current IPE | ≤ 1 µA |
| Nominal discharge current In (8/20) µs (line-ground) | 2.5 kA |
| Nominal discharge current In (8/20) µs (line-shield) | 2.5 kA |
| Nominal discharge current In (8/20) µs (shield-ground) | 5 kA |
| Output voltage limitation at 1 kV/µs (line-earth) spike | ≤ 1 kV |
| Output voltage limitation at 1 kV/µs (line-shield) spike | ≤ 700 V |
| Output voltage limitation at 1 kV/µs (shield-ground) spike | ≤ 800 V |
| Output voltage limitation at 1 kV/µs (line-earth) static | ≤ 1 kV |
| Output voltage limitation at 1 kV/µs (line-shield) static | ≤ 700 V |
| Residual voltage at In (conductor-shield) | ≤ 30 V |
| Residual voltage at In (shield-ground) | ≤ 30 V |
| Response time tA (line-earth) | ≤ 100 ns |
| Response time tA (line-shield) | ≤ 100 ns |
| Input attenuation aE, asym. | 3 dB (≤ 1.8 GHz) |
| Cut-off frequency fg (3 dB), asym. (shield) in 75 Ω system | 1.8 GHz |
| Frequency range | 0 Hz ... 2200 MHz |
| Alternating current carrying capacity (line-shield) | 5 A - 1 s |
| Alternating current carrying capacity (shield-ground) | 10 A - 1 s |
| Pulse reset time (line-shield) | cannot be measured (24 V/500 mA) |
| Overload failure mode (line-shield) | Mode 3 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 75 °C |
| VDE requirement class | C2 |
| C3 | |
| D1 | |
| Standards Information technology specification | |
| Standards/regulations | IEC 61643-1 |
| EN 61643-11/A11 | |
| IEC 61643-21 | |
| IEC 61643-21 | |
| Air clearances and creepage distances | |
| Standards/regulations | DIN VDE 0110-1 / IEC 60664-1 |
| Mounting type | Socket strip |
| Item number | 2857303 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CL31 |
| Product key | CL1454 |
| GTIN | 4017918876142 |
| Weight per piece (including packing) | 879.1 g |
| Weight per piece (excluding packing) | 729.3 g |
| Customs tariff number | 85363010 |
| Country of origin | DE |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7