CBT-SCHUKO
-
Type 3 surge protection device
2857280
Five-way socket strip, with surge protection, on/off switch, and power display. Display switches off automatically when there is a malfunction due to overload. For country-specific use in: D, A, I, NL, S, E, N, FIN
Product details
Product type | Device protection |
Type | Socket strip |
For country-specific use in | D, A, NL, E, P |
Surge protection fault message | optical |
IEC test classification | III |
EN type | T3 |
Dimensional drawing |
|
Width | 81 mm |
Height | 271 mm |
Depth | 42 mm |
Flammability rating according to UL 94 | V0 |
Housing material | PA |
Cable length | 1.80 m |
Direction of action | 1L-N & N-PE |
Nominal frequency fN | 50 Hz (60 Hz) |
Maximum continuous operating voltage UC (L-N) | 260 V AC |
Maximum continuous operating voltage UC (L-PE) | 260 V AC |
Rated load current IL | 16 A (30 °C) |
Protective conductor current IPE | ≤ 1 µA |
Nominal discharge current In (8/20) µs (L-N) | 1.5 kA |
Nominal discharge current In (8/20) µs (L-PE) | 1.5 kA |
Nominal discharge current In (8/20) µs (N-PE) | 1.5 kA |
Voltage protection level Up (L-N) | ≤ 1.3 kV |
Voltage protection level Up (L-PE) | ≤ 1.5 kV |
Voltage protection level Up (N-PE) | ≤ 1.5 kV |
Residual voltage at In | ≤ 1.2 kV |
≤ 650 V | |
≤ 650 V | |
Response time tA (L-N) | ≤ 25 ns |
Response time tA (L-PE) | ≤ 100 ns (And N-PE) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 75 °C |
Air clearances and creepage distances | |
Standards/regulations | DIN VDE 0110-1 / IEC 60664-1 |
Standards | |
Standards/regulations | IEC 61643-1 |
EN 61643-11/A11 | |
Standards/specifications | IEC 61643-1 |
Note | 2005 |
Standards/specifications | EN 61643-11/A11 |
Note | 2007 |
Mounting type | Socket strip |
Item number | 2857280 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CL31 |
Product key | CL1451 |
GTIN | 4017918876166 |
Weight per piece (including packing) | 742.1 g |
Weight per piece (excluding packing) | 559.16 g |
Customs tariff number | 85363080 |
Country of origin | DE |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7