US-EMLP (22X22) YE
-
Plastic label
0828885
Plastic label, Card, yellow (RAL 1018), unmarked, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, THERMOMARK PRIME 2.0, mounting type: adhesive, Number of individual labels: 24, text field height: 22 mm, text field width: 22 mm
Product details
Compatible products
Your advantages
The markers, which are supplied as uniform cards, can be labeled quickly, easily, and cost-effectively using the THERMOMARK CARD
The US-EMLP ... UniSheet labeling range includes self-adhesive device markers with good adhesive properties
The perforated markers and labels are easy to separate and can be easily fitted
The sheets provide space for including function texts
PVC material flammability rating V0 in accordance with UL 94