LS-EMLP 32 (38X14) WH
-
Device marker
0831702
Device marker, Sheet, white (RAL 9010), unmarked, can be labeled with: TOPMARK NEO, TOPMARK LASER, mounting type: adhesive, diameter: 32 mm, Number of individual labels: 12, text field height: 14 mm, text field width: 38 mm
Product details
Compatible products
Your advantages
Stick-on equipment marking, for identifying control and signaling devices
Prefabricated device markers in the proven laser-sheet format for ideal positioning in the marking device
Very high contrast due to the white top layer with black marking