EML (15X6)RL-S YE
-
Label
1131781
Product details
| Product type | Device marker |
| Marking | |
| Number of individual labels | 10000 |
| Number of individual labels per row | 1 |
| Identification technology | Thermotransfer |
| Width | 15.00 mm |
| Height | 6.00 mm |
| Depth | 0.08 mm |
| Text field | |
| Text field width | 15 mm |
| Text field height | 6 mm |
| Foil strength | 55 µm |
| Adhesive strength | 20 µm |
| Adhesive | Acrylic |
| Color | yellow (RAL 1018) |
| Base element material | Polyester |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 100 °C |
| Recommended ambient temperature (storage/transport) | 23 °C |
| Recommended humidity (storage/transport) | 50 % (Storage in a dry and dark place in the original packaging is recommended) |
| Test for substances that would hinder coating with paint or varnish | |
| Testing for paint wetting impairment substances (LABS-conformity) | VW PV 3.10.7:2005-02 |
| Result | Test passed |
| Test for substances that would hinder coating with paint or varnish | |
| Testing for paint wetting impairment substances (LABS-conformity) | VDMA 24364:2018-05 |
| Result | Test passed |
| Scratch resistance | |
| Specification | DIN EN ISO 1518-1:2019-10 (following) |
| Requirements | ≥ 5 N |
| Result | Test passed |
| Tesafilm test | |
| Specification | DIN EN ISO 2409:2020-12 (following) |
| Result | Test passed |
| UV resistance | |
| Specification | DIN EN ISO 4892-2:2021-11 (following) |
| Result | Test passed |
| Test duration | 96 h |
| Procedure | Artificial irradiation. |
| Temperature resistance | |
| Specification | ANSI/UL 969-2018:03 (following) |
| Test duration | 240 h |
| Rating 100 °C (121 °C) | Test passed |
| Wipe resistance of inscriptions | |
| Specification | DIN EN 61010-1 (VDE 0411-01):2020-03 |
| DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
| Isopropanol (99%) [67-63-0] | Test passed |
| n-Hexane [CAS No. 110-54-3] |
Test passed |
| Water + Petroleum ether [CAS No. 64742-82-1] |
Test passed |
| Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] |
Test passed |
| Ethanol (99 %) [CAS No. 64-17-5] |
Test passed |
| Immersion in chemicals, oil & fuel | |
| Specification | ISO 175:2010 (following) |
| Test duration | 168 h |
| Saltwater (saturated 350 g/l) [CAS No. - ] |
Test passed |
| Ethanol (99 %) [CAS No. 64-17-5] |
Test passed |
| Acetone (99 %) [CAS No. 67-64-1] |
Test passed |
| Diesel [CAS No. 68476-34-6] |
Test passed |
| IRM 901 | Test passed |
| IRM 902 | Test passed |
| IRM 903 | Test passed |
| Testing in a condensation changing climate in the presence of sulfur dioxide | |
| Specification | DIN EN ISO 22479:2022-08 |
| Result | Test passed |
| Cycles | 2 |
| Salt spray test | |
| Specification | DIN EN IEC 60068-2-11 (VDE 0468-2-11):2022-10 |
| Result | Test passed |
| Test duration | 96 h |
| Mounting type | adhesive |
| Item number | 1131781 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Product key | BG2411 |
| GTIN | 4063151061067 |
| Weight per piece (including packing) | 221.15 g |
| Weight per piece (excluding packing) | 212.3 g |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27281103 |
| ECLASS-15.0 | 27281103 |
ETIM
| ETIM 10.0 | EC001288 |
UNSPSC
| UNSPSC 21.0 | 39131500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
THERMOMARK E.300 US - Thermal transfer printer 1287021
-
THERMOMARK E.600 D US - Thermal transfer printer 1287040
-
THERMOMARK E.600 US - Thermal transfer printer 1287029
-
THERMOMARK ROLL 2.0 - Thermal transfer printer 1085260
-
THERMOMARK E.300 DOUBLE - Thermal transfer printer 1472379
-
THERMOMARK-RIBBON 110 - Ink ribbon 5145384
-
THERMOMARK-RIBBON 110/50 - Ink ribbon 0800687
-
TM-RIBBON 64 BK 103 - Ink ribbon 1255598
-
THERMOMARK ROLLMASTER 300 - Thermal transfer printer 0804501
-
THERMOMARK ROLLMASTER 600 - Thermal transfer printer 0804663
-
THERMOMARK ROLL - Thermal transfer printer 5146477
-
THERMOMARK X1.2 - Thermal transfer printer 5146231
Your advantages
Single-track device markers for the THERMOMARK E.300 (D)/ E.600 (D) thermal transfer roll printers
In combination with the THERMOMARK E.300 (D) or THERMOMARK E.600 (D) thermal transfer roll printer, a dispensing function can also be enabled
The EML … self-adhesive device markers are particularly suitable for identification of various types of equipment in controller, system, and control cabinet building
When combined with the right ink ribbon, the marking is highly resistant to solvents and mechanical influences
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7