LS-EMLP (85,6X54)/GP - Device marker
1803415

Device marker, Green Product, Sheet, white (RAL 9010), unmarked, can be labeled with: TOPMARK NEO, TOPMARK LASER, mounting type: adhesive, Number of individual labels: 6, text field height: 54 mm, text field width: 85.6 mm

Product details







Compatible products

Your advantages

Adhesive label for identifying devices
Mark your control cabinet sustainably with the resource-saving adhesive labels from the LS-EMLP/GP product group
Thanks to a plastic with a reduced carbon footprint, the adhesive labels from the LS- EMLP/GP product group enable savings of ~ 25% in terms of the base material compared to the conventional LS-EMLP product group
No quality differences in terms of technical and optical properties, print quality, and durability compared to conventional marking materials
Identification with resource-saving materials helps reduce the overall carbon footprint of a control cabinet without compromising on technical performance
With Green Products from Phoenix Contact, you are setting the standard for the future. The resource-saving and modular marking portfolio is perfectly tailored to use in control cabinets.
Prefabricated device markers in the proven laser-sheet format for ideal positioning in the marking device
Due to the fire and smoke behavior of the material, the markers are particularly suitable for use in building infrastructure