Yokogawa four-channel, redundant fieldbus power supply base with host connectors for two AKB336 Yokogawa 20-pin cables.
FB-PS-MB-Y/EX
-
Power supply unit
2316148
Four-channel redundant fieldbus power supply base. Host connections are for two Yokogawa AKB336 20-pin cables.
Product details
Utilization restriction | |
CCCex note | Use in potentially explosive areas is not permitted in China. |
Product type | Device coupler |
Signal | |
Output name | Alarm |
Supply | |
Conductor cross section, flexible | 0.20 mm² ... 2.50 mm² |
Conductor cross section, rigid | 0.20 mm² ... 2.50 mm² |
Conductor cross section AWG | 30 ... 12 |
Safety data | |
Inductance Li | 17.8 mH (trunk and host) |
Max. output voltage Uo | 30 V DC (trunk and host) |
Data: Yokogawa DCS cabling system | |
Number of connections | 2 |
Connection method | AKB336 cable |
Tightening torque | 0.4 Nm ... 0.5 Nm (AKB336 cable) |
Width | 180 mm |
Height | 77 mm |
Depth | 180 mm |
Corrosive resistance in accordance with ANSI-ISA 71.04-1985 - Severity level G3 | : |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 70 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Max. permissible relative humidity (operation) | 95 % (non-condensing) |
Permissible humidity (operation) | 95 % (non-condensing) |
ATEX | |
Identification | II 3 G Ex ec nC IIC T4 Gc |
Certificate | Sira 11ATEX4216X |
IECEx | |
Identification | Ex ec nC IIC T4 Gc |
Certificate | IECEx SIR 11.0097X |
UKCA Ex (UKEX) | |
Identification | II 3G Ex ec nC IIC T4 Gc |
Certificate | PxCAI22UKEx2316132X |
Ex data | |
CSA, USA/Canada | Class I, Div. 2, Groups A, B, C, D; Ex nA nC IIC T4 Class I, Zone 2, AEx nA nC IIC T4 |
Standards | |
Standards/regulations | NE21 |
EN 61326 | |
Standards/regulations | |
Standards/regulations | Ring wave noise immunity in acc. with IEC 61000-4-12 |
Standards/regulations | |
Standards/regulations | Dry heat in acc. with IEC 61131-2 |
Standards/regulations | |
Standards/regulations | Damp heat in acc. with IEC 61131-2 |
Standards/regulations | |
Standards/regulations | Shock and vibration in acc. with EN 61131-2 and EN 50178 |
Standards/regulations | IEC 61158-2 |
Item number | 2316148 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | D22 |
Product key | DNC1Z1 |
Catalog page | Page 459 (C-6-2019) |
GTIN | 4055626128368 |
Weight per piece (including packing) | 1,136.8 g |
Weight per piece (excluding packing) | 1,136.8 g |
Customs tariff number | 85366990 |
Country of origin | US |
ECLASS
ECLASS-13.0 | 27242692 |
ETIM
ETIM 9.0 | EC002584 |
UNSPSC
UNSPSC 21.0 | 32151600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Your advantages
Built-in relay diagnostics
Redundancy
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7