SACC-E-S15MS-5PE-M20/0,25
-
Device connector front mounting
1514512
Device connector front mounting, 6-position, Pin, straight, S15, on free cable end, Individual wires, cable length: 0.25 m, 2.50 mm2
Product details
| Notes on operation | The electrical and mechanical data specified assume that the connector pair is correctly locked and mounted. If the connector is unlocked and if there is a danger of contamination, the connector must be sealed using a protective cap > IP54. Influences arising from litz wires, cables or PCB assembly must also be taken into consideration. |
| Safety note | |
| Safety note | WARNING: The connectors may not be plugged in or disconnected under load. Ignoring the warning or improper use may damage persons and/or property. |
| • WARNING: Commission properly functioning products only. The products must be regularly inspected for damage. Decommission defective products immediately. Replace damaged products. Repairs are not possible. | |
| • WARNING: Only electrically qualified personnel may install and operate the product. They must observe the following safety notes. The qualified personnel must be familiar with the basics of electrical engineering. They must be able to recognize and prevent danger. The relevant symbol on the packaging indicates that only personnel familiar with electrical engineering are allowed to install and operate the product. | |
| • The products are suitable for applications in plant, controller, and electrical device engineering. | |
| • When operating the connectors in outdoor applications, they must be separately protected against environmental influences. | |
| • Assembled products may not be manipulated or improperly opened. | |
| • Only use mating connectors that are specified in the technical data of the standards listed (e.g. the ones listed in the product accessories online at phoenixcontact.com/products). | |
| • When using the product in direct connection with third-party manufacturers, the user is responsible. | |
| • For operating voltages > 50 V AC, conductive connector housings must be grounded | |
| • Ensure that when laying the cable, the tensile load on the connectors does not exceed the upper limit specified in the standards. | |
| • Observe the corresponding technical data. You will find information: o On the product o On the packing label o In the supplied documentation o Online at phoenixcontact.com/products under the product |
|
| • Only use tools recommended by Phoenix Contact | |
| • Use a protective cap to protect connectors that are not in use. The suitable accessories are available online in the accessory section of the product at phoenixcontact.com/products | |
| • Ensure that the protective or functional ground has been properly connected. | |
| • VDE 0100/1.97 § 411.1.3.2 and DIN EN 60 204/11.98 § 14.1.3 are applicable when combining several circuits in a cable and/or connector | |
| • The connector warms up in normal operation. Depending on the ambient conditions, the surface of the connector can continue to warm up. In this case, the user is responsible for posting warnings (e.g. DIN EN ISO 13732-1:2008-12). | |
| Mounting type | Front mounting (M20 x 1,5) |
| Product type | Circular connectors (device side) |
| Application | Power |
| Number of positions | 6 |
| No. of cable outlets | 1 |
| Shielded | no |
| Thread type | S15 |
| Insulation characteristics | |
| Degree of pollution | 3 |
| Contact material | Cu alloy |
| Contact surface material | Ag |
| Contact carrier material | PA |
| Material for screw connection | PA |
| Conductor material | Bare Cu litz wires |
| Nominal voltage UN | 600 V AC (Power) |
| 63 V (Signal) | |
| Nominal current IN | 16 A (Power) |
| 10 A (Signal) |
| Conductor connection | |
| Connection method | Individual wires |
| Contact connection type | Pin |
| Conductor cross-section | 6x 2.5 mm² |
| Connection 1 | |
| Head design | Pin |
| Head cable outlet | straight |
| Head thread type | S15 |
| Connection 2 | |
| Head design | free cable end |
| Cable length | 0.25 m |
| Single wire, color | Black 1, black 2, black 3, green/yellow, blue A, blue B |
| Cable cross section | 6x 2.5 mm² |
| Conductor material | Bare Cu litz wires |
| Material wire insulation | PUR |
| Halogen-free | yes |
| Ambient temperature (operation) | -40 °C ... 70 °C (cable, fixed installation) |
| Ambient conditions | |
| Degree of protection | IP67 |
| Ambient temperature (operation) (Cable, fixed installation) | -40 °C ... 70 °C (cable, fixed installation) |
| Standard designation | S15 connector |
| Standards/specifications | according to IEC 61076-2-116 |
| Item number | 1514512 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | AB27 |
| Product key | ABQODA |
| GTIN | 4063151978600 |
| Weight per piece (including packing) | 73.2 g |
| Weight per piece (excluding packing) | 22.22 g |
| Customs tariff number | 85444290 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440103 |
| ECLASS-15.0 | 27440103 |
ETIM
| ETIM 10.0 | EC003570 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
SAC-6P- 3,0-PUR/S15FS PE - Power cable 1514499
-
SAC-6P- 5,0-PUR/S15FS PE - Power cable 1514500
-
SAC-6P-10,0-PUR/S15FS PE - Power cable 1514501
-
SAC-6P-S15MS/ 0,3-PUR/S15FS PE - Power cable 1514502
-
SAC-6P-S15MS/ 0,6-PUR/S15FS PE - Power cable 1514503
-
SAC-6P-S15MS/ 1,5-PUR/S15FS PE - Power cable 1514504
-
SAC-6P-S15MS/ 3,0-PUR/S15FS PE - Power cable 1514506
-
SAC-6P-S15MS/ 5,0-PUR/S15FS PE - Power cable 1514507
Frequently searched
- Circular connectors, 12-pos.
- M12 male, 6-pos.
- M12 male, 17-pos.
- Circular connectors, 5-pos.
- M12 male
- Circular connectors, 8-pos.
- M12 male, 3-pos.
- Circular connectors, 6-pos.
- Circular connectors, 3-pos.
- M12 male, 8-pos.
- M12 male, 12-pos.
- Circular connectors, 7-pos.
- M12 male, 4-pos.
- Circular connectors, 4-pos.
- IDC connector with fast connection (IP65)
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7