UL Listed
Approval ID: E221474-20250318Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
600 V | 7 A | 18 - 18 | 18 - 18 |
cUL Listed
Approval ID: E221474-20250318Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
600 V | 7 A | 18 - 18 |