M17-7EPSA8AA200S
-
Device connector front mounting
1550190
M17, Device connector front mounting, series: M17 PRO, angled rotatable, for standard and ONECLICK fast locking system, No. of pos.: 4+4+3+PE, contact connection type: Pin, Crimp connection, flange dimensions: 26 mm x 26 mm, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
This product needs further products for operation.
Mandatory accessories
Product details
Order information: | Order crimp contacts separately |
Safety note | |
Safety note | WARNING: The connectors may not be plugged in or disconnected under load. Ignoring the warning or improper use may damage persons and/or property. |
• WARNING: Commission properly functioning products only. The products must be regularly inspected for damage. Decommission defective products immediately. Replace damaged products. Repairs are not possible. | |
• WARNING: Only electrically qualified personnel may install and operate the product. They must observe the following safety notes. The qualified personnel must be familiar with the basics of electrical engineering. They must be able to recognize and prevent danger. The relevant symbol on the packaging indicates that only personnel familiar with electrical engineering are allowed to install and operate the product. | |
• The products are suitable for applications in plant, controller, and electrical device engineering. | |
• When operating the connectors in outdoor applications, they must be separately protected against environmental influences. | |
• Assembled products may not be manipulated or improperly opened. | |
• Only use mating connectors that are specified in the technical data of the standards listed (e.g. the ones listed in the product accessories online at phoenixcontact.com/products). | |
• When using the product in direct connection with third-party manufacturers, the user is responsible. | |
• For operating voltages > 50 V AC, conductive connector housings must be grounded | |
• Ensure that the protective or functional ground has been properly connected. | |
• VDE 0100/1.97 § 411.1.3.2 and DIN EN 60 204/11.98 § 14.1.3 are applicable when combining several circuits in a cable and/or connector | |
• Only use tools recommended by Phoenix Contact | |
• The installation notes/Design In documents online on the download page at phoenixcontact.com/products must be observed for this product. | |
• Operate the connector only when it is fully plugged in and interlocked. | |
• Ensure that when laying the cable, the tensile load on the connectors does not exceed the upper limit specified in the standards. | |
• Observe the minimum bending radius of the cable. Lay the cable without twisting it. | |
• The connector warms up in normal operation. Depending on the ambient conditions, the surface of the connector can continue to warm up. In this case, the user is responsible for posting warnings (e.g. DIN EN ISO 13732-1:2008-12). |
Product type | Circular connectors (device side) |
Series | M17 PRO |
Insulating body | |
Note | Order information: Order crimp contacts separately. The contact assignment can be found in the installation notes. |
Material (Insulating body) | PA 6.6 |
Flammability rating according to UL 94 | V0 |
Insertion/withdrawal cycles | 100 |
Connection method | Crimp connection |
Contact switching type | Pin |
Application | Data, signals, power |
Number of positions | 12 |
Connection profile | 4+4+3+PE |
Number Contact (Power contacts) | 4 |
Diameter Contact (Power contacts) | 1 mm |
Litz wire cross-section min. Contact (Power contacts) | 0.06 mm² |
Litz wire cross-section max. Contact (Power contacts) | 1.5 mm² |
Rated current Contact (Power contacts) | 16 A (for max. connection cross section) |
Rated voltage Contact (Power contacts) | 630 V |
Rated surge voltage | 6 kV |
Number Contact (Signal contacts) | 2 |
Diameter Contact (Signal contacts) | 1 mm |
Litz wire cross-section min. Contact (Signal contacts) | 0.06 mm² |
Litz wire cross-section max. Contact (Signal contacts) | 0.75 mm² |
Nominal current per signal contact | 11 A (for max. connection cross section) |
Rated voltage Contact (Signal contacts) | 50 V |
Rated surge voltage | 0.8 kV |
Overvoltage category | III |
Degree of pollution | 3 |
Number Contact (Data contacts) | 4 |
Diameter Contact (Data contacts) | 0.6 mm |
Litz wire cross-section min. Contact (Data contacts) | 0.08 mm² |
Litz wire cross-section max. Contact (Data contacts) | 0.34 mm² |
Rated current per data contact at 25°C | 3.6 A (for max. connection cross section) |
Rated voltage Contact (Data contacts) | 50 V |
Rated surge voltage | 0.8 kV |
Overvoltage category | III |
Degree of pollution | 3 |
Housing | |
Type | Flange housing |
Thread type | M17 |
Design | angled rotatable |
Type of locking | for standard and ONECLICK fast locking system |
Mounting type | Front mounting (4x M3) |
Flange dimensions | 26 mm x 26 mm |
Material (Housing) | GD-Zn |
Material (Seal) | FKM |
Degree of protection (plugged in) | IP67 |
IP68 (2 m / 24 h) |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 125 °C (see derating curve) |
Standard designation | M17 Hybrid |
Standards/specifications | based on IEC 61076-2-117 |
Item number | 1550190 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Product key | ABRCAM |
GTIN | 4067923026063 |
Weight per piece (including packing) | 22.22 g |
Weight per piece (excluding packing) | 22.22 g |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440109 |
ECLASS-15.0 | 27440109 |
ETIM
ETIM 9.0 | EC003569 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Solutions with cross-manufacturer compatibility for standard and fast locking systems
Modern, consistent design for highly convenient operation
Crimping connection: vibration- and temperature-resistant assembly
All housing can be fitted with pin or socket contacts
Safe use in the field, thanks to high degree of protection
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7