cULus Listed
Approval ID: E221474| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 60 V | 1 A | - 20 | ||
M17, Device connector front mounting, application: Signal, series: M17 PRO, straight, for standard and ONECLICK fast locking system, No. of pos.: 17, contact connection type: Pin, Crimp connection, Central fastening M18 x 0.75, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 60 V | 1 A | - 20 | ||