M17-08SSC8AWA00S
-
Device connector front mounting
1552213
M17, Device connector front mounting, application: Data (unshielded), signals, power, series: M17 PRO, straight, for standard and ONECLICK fast locking system, contact connection type: Socket, Crimp connection, flange dimensions: 21.6 mm x 21.6 mm, coding: Type 2B (based on IEC 61076-2-117)
Product details
Compatible products
Your advantages
Frequently asked questions
What are the advantages of standardized connectors?
The security of supply due to global availability is much higher with standardized connectors than with proprietary solutions. The problem of the single-source supply chain is eliminated. In addition, standardization provides guidelines for the mecha... View more
The security of supply due to global availability is much higher with standardized connectors than with proprietary solutions. The problem of the single-source supply chain is eliminated. In addition, standardization provides guidelines for the mechanical and electrical performance of the products and thus provides manufacturers and users with additional reliability.
View lessWhich applications is the M17 hybrid connector suitable for?
The M17 PRO hybrid connector is a 3-in-1 solution for simultaneous signal, data, and power transmission in intelligent field devices. Whether in low-voltage motors, cobots, conveying technology, or intralogistics, the M17 PRO HYBRID combines the adva... View more
The M17 PRO hybrid connector is a 3-in-1 solution for simultaneous signal, data, and power transmission in intelligent field devices. Whether in low-voltage motors, cobots, conveying technology, or intralogistics, the M17 PRO HYBRID combines the advantages of a compact connection solution with a high packing density of contacts and current transmission up to 16 A.
View lessWhat is the ONECLICK fast-locking system?
The ONECLICK fast-locking system provides users with triple feedback during device connection and system cabling when the connector pair is securely locked. The markings, the simple “click” sound, and the tangible haptic ensure that the connectors ar... View more
The ONECLICK fast-locking system provides users with triple feedback during device connection and system cabling when the connector pair is securely locked. The markings, the simple “click” sound, and the tangible haptic ensure that the connectors are connected to create a vibration-resistant connection in any mounting position.
View lessWhat housing versions are available for the M17 PRO HYBRID?
In addition to the familiar housing designs from the M17 PRO series, a new flange size is available for the M17 PRO HYBRID. The new flange dimension of 21.6 x 21.6 mm is available for both straight and angled, rotatable device plugs. With an installe... View more
In addition to the familiar housing designs from the M17 PRO series, a new flange size is available for the M17 PRO HYBRID. The new flange dimension of 21.6 x 21.6 mm is available for both straight and angled, rotatable device plugs. With an installed height of just 30 mm for the angled versions, this is the most compact solution for device wiring on the market.
View lessWhat is the current carrying capacity of the M17 PRO hybrid connector and which protocols does it support?
The M17 PRO hybrid connector has a current carrying capacity of at least 14 A. The connector supports the Hiperface DSL protocol (~10 Mbps).... View more
The M17 PRO hybrid connector has a current carrying capacity of at least 14 A. The connector supports the Hiperface DSL protocol (~10 Mbps).
View lessWhat EMC protection measures are integrated in the M17 PRO HYBRID?
Why are there different colored contact inserts?
The color coding allows the user to immediately distinguish between the 50 V and 630 V versions. Additional coding bars in the pin connector pattern prevent mismatching during system cabling and ensure additional safety.... View more
The color coding allows the user to immediately distinguish between the 50 V and 630 V versions. Additional coding bars in the pin connector pattern prevent mismatching during system cabling and ensure additional safety.
View less