PTCB TM thermal-magnetic pluggable circuit breakers

A modular approach to overcurrent protection
PTCB TM thermal-magnetic pluggable circuit breakers

With an overall width of just 8 mm, the pluggable PTCB TM thermal-magnetic circuit breakers provide more space in the control cabinet. Ideal for higher current, they offer easy bridging to COMPLETE line terminal blocks, simplifying the setup of applications. The integrated status signal contact keeps you informed of the switching state at all times, while the current measuring plug provides transparency regarding utilization.

Advantages of the PTCB TM

  • More space in the control cabinet: protection and signaling in an overall width of just 8 mm
  • Simple application setup with the capability of bridging to the CLIPLINE complete terminal blocks
  • Transparency regarding utilization and status with practical current monitoring and remote signaling
  • Easy handling from commissioning to maintenance with clear visibility to the functionality and switching state at all times

A protected connection between the power supply and potential distribution

Person with thermal-magnetic device protection in hand
People with power supply in their hands
People with PTCB ECM monitoring plug in hand
People with Terminal blocks from the CLIPLINE complete product line in their hands
Person with thermal-magnetic device protection in hand

More space in the control cabinet
In the control cabinet, every millimeter counts. That's why PTCB TM device circuit breakers are engineered with an ultra-slim 8-mm profile, saving up to 65% more space than conventional MCBs. And compact doesn't mean compromise: you still get full protection, integrated signaling, and one of the narrowest designs on the market. More room for components. More flexibility for the future.

People with power supply in their hands

Optimum combination for supply and protection
The thermal-magnetic tripping characteristic of the PTCB TM is ideal for high startup currents. In combination with the QUINT POWER power supply, the device circuit breakers ensure high system availability. With SFB technology and static and dynamic boosts, the power supply can deliver up to six times the nominal current for short periods. This ensures that loads are reliably started and secured at the same time.

People with PTCB ECM monitoring plug in hand

Side-by-side transparency
Our plug-in thermal-magnetic circuit breakers provide instant visibility for peace of mind. Check the switching status at a glance, right on the device, or monitor remotely with individual or group alerts. Optional current monitoring keeps you informed of load conditions with the ability to set custom thresholds for timely notifications. It's smarter, safer, and designed to keep your system running at its best.

People with Terminal blocks from the CLIPLINE complete product line in their hands

Simple application setup
The PTCB TM device circuit breakers can be bridged to the CLIPLINE complete terminal blocks, enabling intuitive and systematic integration. The PTCB TM enables potential distribution and device protection to be combined in a fast, space-saving manner. This significantly simplifies application setup, saves time, and also reduces wiring effort.

Supply, protect, monitor, and connect The compact device circuit breakers can be ideally combined to form a system that provides reliable and installation-friendly protection for your application.

Interactive image map: The complete system consisting of power supply, device circuit breakers, monitoring module, and terminal blocks
Supply
The extensive portfolio of power supplies is an ideal basis for every application.
Power supplies
Connect
To set up the potential distribution of the device circuit breakers, use the extensive selection of terminal blocks and accessories from the CLIPLINE complete range.
Terminal blocks
Protect
The PTCB TM thermal-magnetic device circuit breakers form the basis for a system that optimally supplies the application and protects the loads.
Thermal-magnetic device circuit breakers
Monitor
The PTCB CMU monitors the load status of the entire system.
Reliable protection, easy handling
PTCB TM circuit breakers

Find out how the modular PTCB TM device circuit breakers help form a perfect system of supply, protection, monitoring, and connection.

Download brochure
“Systemic device circuit breakers” brochure

The compact PTCB TM device circuit breakers

Interactive image map: Compact PTCB TM thermal-magnetic device circuit breaker
Clear switch position
The position of the tilting lever clearly indicates the status of the circuit breaker, even when de-energized.
Standardized bridge shafts
The bridge shafts are used for simple distribution of potentials. Use the standard accessories from the CLIPLINE complete portfolio here. In addition to the bridge material, various service plugs and pick-off plugs can also be used.
Narrow protective plugs
The narrow width of the circuit breakers saves space in the control cabinet. Because the circuit breakers can be plugged in, they can be easily replaced and the nominal currents adjusted
PTCB CMU – Current Monitoring Unit
The PTCB CMU monitoring module measures the total current of the system. This enables excess loads and deviations to be detected early on site or remotely.
Simple signaling
Potential-free signaling contacts indicate the status of the individual circuit breakers. Setting up interconnection as a collective signal is simple and failsafe with standard bridges.
PTCB TM device circuit breaker installed in a control cabinet

Resilient thermal-magnetic protection

Thermal-magnetic circuit breakers feature a high breaking capacity and durability. They are immune to current peaks and electromagnetic influences. With no dependence on software or firmware, they are ideal for demanding applications where the focus is on system availability. Our portfolio includes two characteristic trip curve versions with current ranges from 0.5 to 16 A for maximum flexibility.

Four two-position PTCB TM device circuit breakers, plugged into base elements and connected to each other via bridges

Circuit breakers for isolated systems

The two-position PTCB TM2 circuit breakers ensure reliable protection and high operational safety in isolated systems. They safely disconnect all positions of the load from the supply in the event of an overload, even if ground faults create unintentional current paths. At the same time, the protection concept allows a single ground fault without immediate shutdown. This increases system availability and ensures safe, robust operation.