MCR-PS- 24DC/2X24DC
-
Auxiliary contactor
2781877
DC/DC converter, with galvanic isolation of outputs, input 24 V DC, output 2 x 24 V DC/2 x 30 mA
DC/DC converter, with galvanic isolation of outputs, input 24 V DC, output 2 x 24 V DC/2 x 30 mA
| Input voltage | 24 V DC ±10 % |
| Nominal input voltage range | 24 V DC |
| Input voltage range | 21.6 V DC ... 26.4 V DC |
| Wide-range input | yes |
| Voltage type of supply voltage | DC |
| Current consumption | approx. 100 mA |
| Nominal output voltage | 24 V DC (2x) |
| Nominal output current (IN) | 30 mA (2x) |
| Residual ripple | ≤ 50 mVPP |
| Short-circuit-proof | yes |
| Output power | 1.5 W |
| Input | |
| Connection method | Screw connection |
| Conductor cross-section, rigid min. | 0.2 mm² |
| Conductor cross-section, rigid max. | 2.5 mm² |
| Conductor cross-section flexible min. | 0.2 mm² |
| Conductor cross-section flexible max. | 2.5 mm² |
| Conductor cross-section AWG min. | 24 |
| Conductor cross-section AWG max. | 14 |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Output | |
| Connection method | Screw connection |
| Conductor cross-section, rigid min. | 0.2 mm² |
| Conductor cross-section, rigid max. | 2.5 mm² |
| Conductor cross-section flexible min. | 0.2 mm² |
| Conductor cross-section flexible max. | 2.5 mm² |
| Conductor cross-section AWG min. | 24 |
| Conductor cross-section AWG max. | 14 |
| Stripping length | 8 mm |
| Number of phases | 1 |
| Test voltage output/output | 1.5 kV AC |
| Test voltage input/output | 2.5 kV AC |
| Product type | DC/DC converters |
| Operating mode | 100% operating factor |
| Width | 25 mm |
| Height | 85.5 mm |
| Depth | 79 mm |
| Assembly note | any |
| Mounting position | any |
| With protective coating | no |
| Housing material | Plastic |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | 0 °C ... 55 °C |
| Standards | |
| Standards/regulations | IEC 664 |
| IEC 664 A | |
| DIN VDE 0110-1 | |
| Item number | 2781877 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CM17 |
| Product key | CMDL43 |
| GTIN | 4017918069247 |
| Weight per piece (including packing) | 102.88 g |
| Weight per piece (excluding packing) | 97 g |
| Customs tariff number | 85044095 |
| Country of origin | VN |
| ECLASS-13.0 | 27040701 |
| ECLASS-15.0 | 27040701 |
| ETIM 10.0 | EC002540 |
| UNSPSC 21.0 | 39121000 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | aee9c14b-44ff-4e2b-865e-9dad77ce7258 |