DC charging cable with vehicle charging connector and free cable end for fast charging of electric vehicles (EV) with direct current (DC) via CCS type 2 vehicle charging inlets, for installation at charging stations for e-mobility (EVSE)
EV-T2M4CC-DC250A-4,0M70CSBK11
-
DC charging cable
1665227
CHARX connect standard, CCS type 2, DC charging cable, up to 500 A in Boost mode, 250 A permanent, 1000 V DC, with vehicle charging connector and open cable end, Local production, cable: 4 m, black, straight, with connected PP contact, with replaceable mating face frame, with analog temperature sensors, no liquid cooling, PHOENIX CONTACT logo, NOTE: The cable length exceeds the normative specification of 10 m., IEC 62196-3, for charging electric vehicles (EV) with direct current (DC)
Product details
| Trade restriction | |
| CE note | The products are offered exclusively for export outside the EU and the European Economic Area. |
| Product type | DC charging cable |
| Product family | CHARX connect standard |
| Type | DC charging cable |
| with vehicle charging connector and open cable end | |
| Local production | |
| Design | with connected PP contact |
| with replaceable mating face frame | |
| with analog temperature sensors | |
| no liquid cooling | |
| Charging standard | CCS type 2 |
| Charging mode | Mode 4 |
| Affixed logo | PHOENIX CONTACT logo |
| Label | 14.1 mm x 44.8 mm (customer logo on request) |
| Temperature monitoring | 2x Pt 1000 |
| Charging power and current (DC charging) | |
| Type of charging current | DC |
| Charging current | 250 A DC |
| Charging power | 250 kW |
| Rated voltage | 1000 V |
| Charging power and current (DC charging in Boost Mode) | |
| Type of charging current | DC Boost Mode |
| Charging current | up to 500 A DC |
| Charging power | up to 500 kW |
| Rated voltage | 1000 V |
| Note | The specifications refer to charging in Boost Mode and are dependent on ambient conditions. For further details, see the packing slip in the download area. |
| Pin assignment (Power contacts) | |
| Note on the connection method | Crimp connection, cannot be disconnected |
| Number | 3 (PE, DC+, DC-) |
| Rated voltage | 1000 V DC |
| Rated current | 250 A (up to 40 °C) |
| Pin assignment (Signal contacts) | |
| Note on the connection method | Crimp connection, cannot be disconnected |
| Type of signal transmission | Pulse width modulation with modulated Powerline communication in accordance with ISO/IEC 15118 / DIN SPEC 70121 |
| Number | 2 (CP, PP) |
| Rated voltage | 30 V AC |
| Rated current | 2 A |
| Coding | 1500 Ω (between PE and PP) |
| PP signal contact connected to cable | |
| Temperature sensors (Pt 1000) | |
| Sensor type | Pt 1000 |
| Standards/regulations | DIN EN 60751 |
| Attachment point | Sensor for the DC contacts |
| Switch-off temperature | 90 °C ±1 K (equivalent to a Pt 1000 value of 1346.5 Ω) |
| Long-term stability | 0.06 % (after 1000 hours at 130 °C) |
| Recommended measured current | 1 mA (1 V at 0°C) |
| Coefficient | 3850 ppm/K |
| Ambient temperature | -50 °C ... 130 °C (Operation) |
| Vehicle charging connector | |
| Width | 75 mm |
| Height | 139 mm |
| Depth | 267 mm |
| Color (Housing) | black (9005) |
| Color (Handle area) | gray (7042) |
| Color (Mating face) | black (9005) |
| Color (Protective cap) | black (9005) |
| Color (Cable) | black (9005) |
| Material (Vehicle charging connector) | Plastic |
| Material (Cable outer sheath) | TPE-U |
| Material (Contact surface) | Silver |
| Note | The color appearance and gloss level of the charging cable may vary. |
| Cable length | 4 m |
| Wiring standards/regulations | DIN EN 50620 |
| Wiring certifications | VDE-Reg. |
| Cable weight | max. 2300.00 kg/km |
| Cable type | Class 6 |
| Cable type | straight |
| Cable structure | 2 x 70 mm² + 1 x 35 mm² + 3 x 2 x 0.75 mm² |
| External cable diameter | 32.00 mm ±0.4 mm |
| Outer sheath, material | TPE-U |
| Stripping length of the sheath | 140 mm ±10 mm |
| Stripping length | 140 mm ±10 mm |
| Cable resistance | ≤ 0.000272 Ω/m (based on a power core, at an ambient temperature of 20°C) |
| Bending radius | min. 320 mm (10x Ø) |
| Mechanical data | |
| Insertion/withdrawal cycles | > 10000 |
| Insertion force | < 100 N |
| Withdrawal force | < 100 N |
| Ambient conditions | |
| Degree of protection (Vehicle charging connector) | IP44 (plugged in; when plugged in and ready to operate, the degree of protection is only ensued if both plug-in components are original products from Phoenix Contact or suitable standard-compliant products) |
| Ambient temperature (operation) | -30 °C ... 40 °C |
| max. 55 °C (Current reduction required, observe the DC contact temperature limit value of 90°C) | |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Altitude | 5000 m (above sea level) |
| Connection in accordance with standard | |
| Normative cable length restrictions | NOTE: The cable length exceeds the normative specification of 10 m. |
| Interference-free V2G communication in accordance with ISO 15118 is not guaranteed for cable lengths over 10 m (ISO IEC 15118-3, A.11.3, Table A.11). | |
| Cable management is required in the US if the cable length exceeds 7.5 m (IEC 61851-1). | |
| Standards/specifications | IEC 62196-3 |
| Note | Compliant with AFIR - EU 2025/656 |
| Note | Test voltage for insulation resistance measurement in accordance with IEC 62196-1:2022 between CP and PE/PP < 24 V |
| Item number | 1665227 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Product key | XWBMFF |
| GTIN | 4067923207042 |
| Weight per piece (including packing) | 11,390 g |
| Weight per piece (excluding packing) | 9,520 g |
| Country of origin | Information on the country of origin is provided with the delivery. |
ECLASS
| ECLASS-13.0 | 27144705 |
| ECLASS-15.0 | 27144705 |
ETIM
| ETIM 10.0 | EC002897 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
EV-PLCC-AC1-DC1 - DC charging controller 1624130
-
EV-T2CCS-MF-M4X45-BIT - Repair kit 1085796
-
EV-T2CCS-MF-M4X45 - Repair kit 1081734
-
G-INS-M50-L68L-PNES-BK - Cable gland 1411138
-
EV-LABEL-K - Label 1309761
-
EV-LABEL-L - Label 1309765
-
CHARX PS/3AC/920DC/87.5KW - DC power module 1162690
-
CHARX PS-M2/3AC/1000DC/30KW - DC power module 1232243
-
CHARX PS-M2/825DC/1000DC/30KW - DC power module 1296467
-
TW 95/ 1-CL - Panel feed-through terminal block 1708752
-
XPC 1,5/ 6-ST-3,5 BK - PCB connector 1464109
-
ES-BPC-C 50-70 BK - Connector 1155595
-
ES-BPC-C 50-70 OG - Connector 1155594
-
SPTD 1,5/ 6-H-3,5 - PCB terminal block 1841539
Your advantages
Complete product range
The right charging cable for every application, from the carport to the charging park
Convenient handling due to the ergonomic design
Available with your logo on request - for consistent branding of your charging station
Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7