VS-PPC-J-1-RJ45-MNBK
-
RJ45 coupling
1405183
RJ45 push-pull coupling, IP65, metal, CAT5e, with protective cover, color: nickel-plated
Product details
Product type | Female insert |
Type | RJ45 |
Sensor type | Ethernet |
Number of positions | 8 |
Connection profile | RJ45 |
No. of cable outlets | 1 |
Type | RJ45 |
Shielded | no |
Cable outlet | straight |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 2 |
Rated voltage (III/3) | 72 V (DC) |
Rated surge voltage | 0.8 kV |
≥ 1 kV | |
Rated current | 1 A |
Nominal current IN | 0.5 A |
Transmission medium | Copper |
Transmission characteristics (category) | CAT5 |
Connection technology | |
Connection method | Coupling |
Width | 29 mm |
Height | 42 mm |
Length | 78.4 mm |
Color | silver |
Flammability rating according to UL 94 | V0 |
Housing material | Metal |
Housing surface material | metal-plated |
Contact material | Copper alloy |
Contact surface material | Gold |
Ambient conditions | |
Degree of protection | IP65 |
Ambient temperature (operation) | -40 °C ... 70 °C |
Item number | 1405183 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AB17 |
Product key | ABNOAZ |
Catalog page | Page 329 (PC-2011) |
GTIN | 4046356332774 |
Weight per piece (including packing) | 202.8 g |
Weight per piece (excluding packing) | 201.5 g |
Customs tariff number | 85366990 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440390 |
ETIM
ETIM 9.0 | EC004746 |
UNSPSC
UNSPSC 21.0 | 43222600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7