VS-PPC-C1-RJ45-POBK-PG9-4Q5 - RJ45 connector
1608126

connection method

RJ45 connector, degree of protection: IP65/IP67, number of positions: 4, CAT5 (IEC 11801:2002), material: Plastic, connection method: IDC fast connection, connection cross section: AWG 26- 22, cable outlet: straight, color: black, Ethernet

Product details









Compatible products