VS-PPC-C1-MNNA-8Q5-EMC - RJ45 connector
1403367

connection method

RJ45 connector, degree of protection: IP65/IP67, number of positions: 8, 1 Gbps, CAT5 (IEC 11801:2002), material: Metal, connection method: IDC fast connection, cable outlet: straight, color: silver, Ethernet

Product details








Compatible products