The 9-pos. version of the SUBCON-... connector range is not just suitable for INTERBUS, but is positively ideal. A whole host of further applications are opened up by having all the connections assigned to their own 1 mm2 screw terminal block. The range covers SUBCON plugs for point-to-point connections with a cable infeed in 9, 15 and 25-pos. male or female versions.
SUBCON-PLUS-F/AX 9
-
D-SUB bus connector
2311797
D-SUB connector, 9-pos. female connector, axial version with two cable entries, universal type for all systems, pin assignment: 1, 2, 3, 4, 5, 6, 7, 8, 9 to screw connection terminal block
Product details
Utilization restriction | |
CCCex note | Use in potentially explosive areas is not permitted in China. |
Product type | Data plug |
MTTF | 6706 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
1817 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
155 Years (SN 29500 standard, temperature 40°C, operating cycle 100%) | |
Pin assignment | All connections are 1:1 on the screw terminal block |
Nominal voltage UN | 50 V |
Nominal current IN | 100 mA |
Tightening torque | ... 0.4 Nm |
D-SUB connection | |
Connection method | D-SUB socket |
PCB connection | |
Connection method | Screw connection |
Stripping length | 4.5 mm |
Conductor cross section, rigid min. | 0.14 mm² |
Conductor cross section, rigid max. | 0.5 mm² |
Conductor cross section flexible min. | 0.14 mm² |
Conductor cross section flexible max. | 0.5 mm² |
Single-wire/terminal point, rigid AWG min. | 26 |
Single-wire/terminal point, rigid AWG max. | 20 |
Min. AWG conductor cross section, flexible | 26 |
Max. AWG conductor cross section, flexible | 20 |
Bus system | Universal type for all systems |
Signal | RS-232 |
RS-422 | |
RS-485 |
Dimensional drawing |
|
Width | 17 mm |
Height | 31.5 mm |
Length | 58.2 mm |
Material (Housing) | ABS (metal-plated) |
External cable diameter | 7.6 mm ... 8.4 mm (Incoming bus line) |
Mechanical data | |
Insertion/withdrawal cycles | > 200 |
Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | Vibration (operation): 5g, 10...150 Hz, 2.5 h, in XYZ direction |
Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | Shock (operation): 15g, 11 ms period, half-sine shock pulse |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 75 °C |
Ambient temperature (storage/transport) | -25 °C ... 80 °C |
Altitude | ≤ 5000 m (For restrictions, see the manufacturer's declaration for altitude operation) |
Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
ATEX | |
Identification | II 3 G Ex ec IIC T4 Gc |
Certificate | PxCIF15ATEX2744241X |
Note | Please follow the special installation instructions in the documentation! |
Corrosive gas test | |
Identification | ISA-S71.04-1985 G3 Harsh Group A |
Free from substances that could impair the application of coating | VDMA 24364:2018-05 |
Item number | 2311797 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | D22 |
Product key | DNC511 |
Catalog page | Page 450 (C-6-2019) |
GTIN | 4046356293945 |
Weight per piece (including packing) | 43.5 g |
Weight per piece (excluding packing) | 34 g |
Customs tariff number | 85366990 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440302 |
ETIM
ETIM 9.0 | EC001132 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | da4b4917-29b8-4399-83f6-13c9ead0a779 |
Compatible products
Your advantages
Assembly under field conditions
Separate terminal blocks for each cable
High transmission speed
Easy assembly thanks to knurled screws
High level of EMC
Can be used universally
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7