The SUBCON-PLUS-CAN/... D-SUB series is specifically designed for use in CAN systems. Under field conditions, it enables the quick and easy connection of the incoming and outgoing bus line. The terminating resistor is already integrated in all versions. It can be connected externally by means of a slide switch. At the same time, the outgoing bus segment is switched off. This makes it easy to start up segment by segment while incorrect terminations are avoided. A special feature of the 35° angled connector is that the internal connection unit can be turned round. Whether the cable is to be inserted from the right or left can thus be decided on-site.
SUBCON-PLUS-CAN/PG
-
D-SUB bus connector
2708119
D-SUB connector, 9-pos. socket, 35° cable outlet, bus system: CAN, CANopen®, SafetyBUS p up to 1 Mbps with PG D-SUB socket for connecting a programming device, termination resistor can be switched on via slide switch, pin assignment: 2, 3, 7, 9; screw terminal blocks
Product details
UL Recognized
Approval ID: E238705CSA
Approval ID: 2437602Compatible products
Your advantages
Separate terminal blocks for bus cables
Segment-by-segment startup
High level of EMC
Assembly under field conditions
Flexibility in terms of cable entry selection
High transmission speed
Suitable for bus cables according to CiA Draft Recommendation 303-1 with an outside diameter of 8 mm
Termination resistor can be connected
Change to the D-SUB orientation through a reversible connection block