CUC-V14-C1ZNI-S/R4IP10G8 - RJ45 connector
1149843

connection method

RJ45 connector, degree of protection: IP65/IP67, number of positions: 8, 10 Gbps, CAT6A, connection method: IDC fast connection, connection cross section: AWG 23- 22, cable outlet: straight, Ethernet

Product details









Compatible products

Your advantages

Easy and time-saving assembly with IDC fast connection technology
Future-proof due to CAT6A with 10 Gbps
360° shielding ensures reliable transmission, even in industrial applications
Ideal companion for servicing or repairs in the field: no special tools required for mounting
Locking system to prevent inadvertent release