cULus Recognized
Approval ID: E118976-20080903| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 24 V | 16 A | - 14 | ||
Power connector, degree of protection: IP65/IP67, number of positions: 5, material: Die-cast zinc, cable outlet: straight, Universal
| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 24 V | 16 A | - 14 | ||