| Product type | Data front plate | 
| Sensor type | USB 2.0 | 
| Number of positions | 4 | 
| Connection profile | USB-A | 
| Shielded | yes | 
| Insulation characteristics | |
| Overvoltage category | I | 
| Degree of pollution | 3 | 
| Rated surge voltage | ≥ 500 V AC | 
| Rated current | 1 A (Signal contacts at T = 98°C) | 
| 3 A (Power contacts at T = 90°C) | |
| Insulation resistance | ≥ 1000 MΩ | 
| Nominal voltage UN | 5 V DC | 
| Nominal current IN | 3 A | 
| Contact resistance per contact pair | ≤ 30 mΩ | 
| Transmission medium | Copper | 
| Transmission speed | ≥ 25 Mbps | 
| ≤ 400 Mbps | |
| Transmission characteristics (category) | USB 2.0 | 
| Power transmission | 2,5 W (according to USB-IF) | 
| Connection method | Coupling | 
| Tightening torque | ... 1 Nm | 
| Width | 29.5 mm | 
| Height | 45.1 mm | 
| Length | 40 mm | 
| Flammability rating according to UL 94 (Housing) | V0 | 
| Flammability rating according to UL 94 (Protective cover) | HB | 
| Housing material | PA | 
| Contact material | Copper alloy | 
| Contact surface material | gold-plated | 
| Contact carrier material | Plastic | 
| Material, protective cover | TPE-V | 
| Material for screw connection | PA | 
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 1500 | 
| Ambient conditions | |
| Degree of protection | IP65/IP67 (with closed protective cover) | 
| Ambient temperature (operation) | -40 °C ... 70 °C | 
| Mounting type | Front mounting | 
| Assembly note | Panel thicknesses: 1 mm ... 5 mm | 
| Item number | 1484217 | 
| Packing unit | 1 pc | 
| Minimum order quantity | 1 pc | 
| Sales key | AB16 | 
| Product key | ABNKAC | 
| GTIN | 4063151922184 | 
| Weight per piece (including packing) | 23.6 g | 
| Weight per piece (excluding packing) | 20.865 g | 
| Customs tariff number | 85366990 | 
| Country of origin | DE | 
| ECLASS-15.0 | 27440209 | 
| ECLASS-13.0 | 27440209 | 
| ETIM 9.0 | EC002641 | 
| UNSPSC 21.0 | 39121400 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| China RoHS | |
| Environment friendly use period (EFUP) | 
              EFUP-E
               No hazardous substances above the limits 
             | 
          
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |