VS-08-4X2X26C5S/S-LI2XVS67-S/10
-
Cable
1654303
Assembled Ethernet cable, CAT5e, shielded, 4-pair, AWG 26 highly stranded (19-wire), line, RAL 5021 (water blue), RJ45/IP67 (irradiated) on RJ45/IP67 (irradiated), suitable for use with drag chain, for welding applications, length: 10 m
Product details
| Product type | Data cable preassembled |
| Product family | RJ45 INDUSTRIAL IE8 CAT5 |
| Number of positions | 8 |
| Shielded | yes |
| Insulation characteristics | |
| Degree of pollution | 2 |
| Signal type/category | Ethernet CAT5 (IEC 11801:2002) |
| Rated voltage (III/3) | 125 V |
| Transmission medium | Copper |
| Transmission characteristics (category) | CAT5 (IEC 11801:2002) |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 200 |
| Seal material O-ring | FPM |
| Seal material Cable seal | NBR |
| Housing material | PA |
| Contact material | Copper alloy |
| Contact surface material | Gold over nickel |
| Contact carrier material | PC |
| Outer sheath, material | PUR |
| Connection 1 | |
| Type | Plug straight RJ45 |
| Number of positions | 8 |
| Connection 2 | |
| Type | Plug straight RJ45 |
| Number of positions | 8 |
| Cable length | 10 m |
| Ethernet [94C] | |
| Cable weight | 70 kg/km |
| Number of positions | 8 |
| Shielded | yes |
| Cable type | Ethernet [94C] |
| Conductor structure | 4x2xAWG26/19, S/UTP |
| Conductor structure signal line | 19x 0.10 mm |
| AWG signal line | 26 |
| Conductor cross-section | 4x 2x 0.16 mm² |
| Wire diameter incl. insulation | max. 1 mm |
| External cable diameter | 7.70 mm |
| Outer sheath, material | PUR |
| External sheath, color | water blue RAL 5021 |
| Conductor material | Bare Cu litz wires |
| Material wire insulation | Teflon |
| Single wire, color | white-blue, white-orange, white-green, white-brown |
| Twisted pairs | 2 cores to the pair |
| Overall twist | 4 pairs for core |
| Max. conductor resistance | max. 125 Ω/km |
| Insulation resistance | min. 0.5 GΩ*km |
| Wave impedance | 100 Ω ±5 Ω (at 100 MHz) |
| Working capacitance | 57 nF |
| Nominal voltage, cable | 125 V |
| Test voltage Core/Core | 1000 V |
| Smallest bending radius, fixed installation | 39 mm (cable, fixed installation) |
| Smallest bending radius, movable installation | 39 mm (Cable, flexible installation) |
| Dynamic load capacity (bending) | Max. bending cycles: 5000000, Bending radius: 58 mm, Traversing path: 1.8 m, Traversing rate: 3 m/s, Acceleration: 9 m/s² |
| Flame resistance | IEC 60332-2-2 |
| Resistance to oil | in accordance with DIN EN 60811-2-1 |
| Other resistance | Hydrolysis resistance as per DIN 53504 |
| resistant to welding splash in accordance with DIN VDE 0282 | |
| Ambient temperature (operation) | -20 °C ... 60 °C (cable, fixed installation) |
| 0 °C ... 50 °C (Cable, flexible installation) | |
| Ambient conditions | |
| Degree of protection | IP67 |
| IP67 | |
| Ambient temperature (operation) | -20 °C ... 60 °C (cable, fixed installation) |
| 0 °C ... 50 °C (Cable, flexible installation) | |
| Plug / socket | |
| Item number | 1654303 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | AB10 |
| Product key | ABNABE |
| GTIN | 4017918950330 |
| Weight per piece (including packing) | 766 g |
| Weight per piece (excluding packing) | 766 g |
| Customs tariff number | 85444220 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27060307 |
| ECLASS-15.0 | 27060307 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7