SAC-5P- 5,0-900/FSB SCO
-
Bus system cable
1517929
Bus system cable, INTERBUS (16 Mbps), 5-position, PUR halogen-free, may green RAL 6017, shielded, free cable end, on Socket straight M12 SPEEDCON, coding: B, cable length: 5 m
Product details
| Product type | Data cable preassembled |
| Application | Standard |
| Number of positions | 5 |
| No. of cable outlets | 1 |
| Shielded | yes |
| Coding | B |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Bus system | INTERBUS |
| Signal type/category | INTERBUS, 16 Mbps |
| Status display | no |
| Status display present | no |
| Insulation resistance | ≥ 100 MΩ |
| Nominal voltage UN | 48 V AC |
| 60 V DC | |
| Nominal current IN | 4 A |
| Transmission medium | Copper |
| Transmission speed | 16 Mbps |
| Flammability rating according to UL 94 | V0 |
| Seal material | NBR |
| Material of grip body | TPU, hardly inflammable, self-extinguishing |
| Contact material | CuSn |
| Contact surface material | Ni/Au |
| Contact carrier material | PA 6.6 |
| Material for screw connection | Zinc die-cast, nickel-plated |
| Connection assignment | |
| Contact | Color (signal designation) | Contact (optional) | 1 (Socket) | YE (DO) |
| 2 (Socket) | GN (DO) | |
| 3 (Socket) | GY (DI) | |
| 4 (Socket) | PK (DI) | |
| 5 (Socket) | BN (GND) | |
| Connection 1 | |
| Type | free cable end |
| Connection 2 | |
| Type | free cable end |
| Cable length | 5 m |
| INTERBUS [900] | |
| Dimensional drawing |
|
| Cable weight | 70 kg/km |
| Number of positions | 6 |
| Shielded | yes |
| Cable type | INTERBUS [900] |
| Conductor structure | 3 x 2 x 0.22 mm² |
| Signal speed | 0.66 c |
| Conductor structure signal line | 32x 0.10 mm |
| AWG signal line | 24 |
| Conductor cross-section | 3x 2x 0.22 mm² |
| External cable diameter | 8.00 mm |
| Outer sheath, material | PUR |
| External sheath, color | may green RAL 6017 |
| Conductor material | Bare Cu litz wires |
| Material wire insulation | PE |
| Single wire, color | green-yellow, white-brown, gray-pink |
| Twisted pairs | 2 cores to the pair |
| Overall twist | 3 pairs to the core |
| Insulation resistance | ≥ 5 GΩ*km |
| Coupling resistance | < 250.00 mΩ/m (at 30 MHz) |
| Loop resistance | ≤ 159.80 Ω/km |
| Wave impedance | 120 Ω ±20 % (at 64 kHz) |
| 100 Ω ±15 % (with 1 MHz) | |
| Cable capacity | ≤ 60 nF/km (At 800 Hz) |
| Nominal voltage, cable | 250 V (Peak value, not for high-power applications) |
| Test voltage Core/Core | 1500 Vrms |
| Test voltage Core/Shield | 1000.00 Vrms |
| Minimum bending radius, fixed installation | 7.5 x D |
| Minimum bending radius, flexible installation | 15 x D |
| Smallest bending radius, fixed installation | 60 mm |
| Smallest bending radius, movable installation | 120 mm |
| Dynamic load capacity (bending) | Max. bending cycles: 5000000, Bending radius: 120 mm, Traversing path: 10 m, Traversing rate: 1.6 m/s, Acceleration: 3.2 m/s² |
| Near end crosstalk attenuation (NEXT) | ≥ 61 dB (at 772 kHz) |
| ≥ 59 dB (with 1 MHz) | |
| ≥ 55 dB (at 2 МHz) | |
| ≥ 50 dB (at 4 МHz) | |
| ≥ 46 dB (at 8 МHz) | |
| ≥ 44 dB (at 10 MHz) | |
| ≥ 41 dB (at 16 MHz) | |
| ≥ 40 dB (at 20 МHz) | |
| Shield attenuation | ≤ 15 dB/km (at 256 kHz) |
| ≤ 24 dB/km (at 772 kHz) | |
| ≤ 27 dB/km (with 1 MHz) | |
| ≤ 52 dB/km (at 4 МHz) | |
| ≤ 84 dB/km (at 10 MHz) | |
| ≤ 112 dB/km (at 16 MHz) | |
| ≤ 119 dB/km (at 20 МHz) | |
| Flame resistance | according to VDE 0472, Part 4, test type B |
| according to IEC 60332-1 | |
| Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
| -30 °C ... 70 °C (Cable, flexible installation) | |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| Ambient temperature (operation) (male connector/female connector) | -25 °C ... 90 °C (Plug / socket) |
| Item number | 1517929 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AF02 |
| Product key | AF1CKB |
| GTIN | 4017918968045 |
| Weight per piece (including packing) | 372.9 g |
| Weight per piece (excluding packing) | 360 g |
| Customs tariff number | 85444290 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27060307 |
| ECLASS-15.0 | 27060307 |
ETIM
| ETIM 10.0 | EC002599 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 3.59 kg CO2e |
Compatible products
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7