SAC-2P- 5,0-915/M12FSB
-
Bus system cable
1525490
Bus system cable, PROFIBUS, 2-position, PUR/PVC, blue, shielded, free cable end, on Socket straight M12, coding: B, cable length: 5 m
Product details
| Product type | Data cable preassembled |
| Application | Bus system |
| Number of positions | 2 |
| No. of cable outlets | 1 |
| Shielded | yes |
| Coding | B |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Bus system | PROFIBUS |
| Signal type/category | PROFIBUS |
| Status display | no |
| Status display present | no |
| Insulation resistance | ≥ 100 MΩ |
| Nominal voltage UN | 48 V AC |
| 60 V DC | |
| Nominal current IN | 4 A |
| Transmission medium | Copper |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 100 |
| Flammability rating according to UL 94 | V0 |
| Seal material | NBR |
| Material of grip body | TPU, hardly inflammable, self-extinguishing |
| Contact material | CuSn |
| Contact surface material | Ni/Au |
| Contact carrier material | TPU GF |
| Material for screw connection | Zinc die-cast, nickel-plated |
| Connection assignment | |
| Contact | Color (signal designation) | Contact (optional) | 2 (Socket) | GN (A cable) |
| 4 (Socket) | RD (B cable) | |
| Connection 1 | |
| Type | free cable end |
| Connection 2 | |
| Type | free cable end |
| Cable length | 5 m |
| PROFIBUS [915] | |
| Dimensional drawing |
|
| Cable weight | 74 kg/km |
| Number of positions | 2 |
| Shielded | yes |
| Cable type | PROFIBUS [915] |
| Conductor structure | 1x2xAWG24/19 |
| Conductor structure signal line | 19x 0.14 mm |
| AWG signal line | 24 |
| Conductor cross-section | 2x 0.25 mm² |
| Wire diameter incl. insulation | 2.56 mm |
| External cable diameter | 8.00 mm ±0.4 mm |
| Outer sheath, material | PUR |
| External sheath, color | blue |
| Conductor material | Bare Cu litz wires |
| Material wire insulation | Foamed PE |
| Single wire, color | red, green |
| Thickness, outer sheath | approx. 0.80 mm |
| Overall twist | 2 wires, twisted |
| Optical shield covering | 70 % |
| Insulation resistance | ≥ 16 GΩ*km |
| Working capacitance | 28 nF (at 1 kHz) |
| Nominal voltage, cable | ≤ 100 V |
| Test voltage Core/Core | 3600 V DC |
| Minimum bending radius, flexible installation | 5 x D |
| Smallest bending radius, movable installation | 40 mm |
| Dynamic load capacity (bending) | Max. bending cycles: 3000000, Bending radius: 60 mm, Acceleration: 4 m/s² |
| Tensile strength | ≤ 100 N |
| Flame resistance | according to IEC 60332-1 |
| Resistance to oil | Resistant to mineral oils and grease |
| Ambient temperature (operation) | -40 °C ... 80 °C (Cable, flexible installation) |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| Ambient temperature (operation) (male connector/female connector) | -25 °C ... 90 °C (Plug / socket) |
| Item number | 1525490 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | AF02 |
| Product key | AF1CKC |
| GTIN | 4017918950156 |
| Weight per piece (including packing) | 394 g |
| Weight per piece (excluding packing) | 390.7 g |
| Customs tariff number | 85444290 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27060307 |
| ECLASS-15.0 | 27060307 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 4.461 kg CO2e |
Compatible products
Frequently searched
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7