Scope of supply without conversion kit
CF 1000-10
-
Automatic stripping and crimping device
1212456
Automatic stripping and crimping device, input voltage 100 V ... 240 V, electro-pneumatic, for loose ferrules with insulating collar, 4 mm2, 6 mm2, and 10 mm2, without conversion kit
This product needs further products for operation.
Mandatory accessories
Product details
| Product type | Automatic crimping device |
| Compression | trapezoidal |
| Insertion length minimum | 40 mm |
| Air consumption per compression | 1.2 l |
| Pressure range | 5.00 bar ... 6.00 bar |
| Product property | Tool for conversion inside the housing |
| Additional mode for stripping the conductor only | |
| Processing of loose ferrules with insulating collar | |
| Ferrules with enlarged insulating collar (AI-GB ...) can be processed with additional conversion kits | |
| Integrated forward and reverse counter that can be reset |
| Frequency range | 50 Hz ... 60 Hz |
| Power consumption | 70 W |
| Supply | |
| Supply voltage range | 100 V AC ... 240 V AC (50 Hz ... 60 Hz) |
| Conductor connection | |
| Cross section range, metric | 4 mm² ... 10 mm² |
| Width | 250 mm |
| Height | 412 mm |
| Length | 550 mm |
| Type of plug | Pin connector pattern type B, EF |
| Tests | DIN 46228-4: 1990-09 |
| Item number | 1212456 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | BH32 |
| Product key | BH3232 |
| GTIN | 4046356526883 |
| Weight per piece (including packing) | 29,500 g |
| Weight per piece (excluding packing) | 28,500 g |
| Customs tariff number | 84798100 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 17130101 |
| ECLASS-15.0 | 17130101 |
ETIM
| ETIM 10.0 | EC002778 |
UNSPSC
| UNSPSC 21.0 | 27111500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(a), 6(b), 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | ffdcdd27-48aa-4f49-983a-0ea8b1a9f75e |
Compatible products
-
CF 1000-10-TOOLKIT 4/10-12 - Conversion kit 1212458
-
CF 1000-10-TOOLKIT 6/12 - Conversion kit 1212459
-
CF 1000-10-TOOLKIT 10/12 - Conversion kit 1212460
-
CF 1000-COVER - Housing cover 1208306
-
CF 1000 SORT4,0 - Accessories for tools/automatic devices 1206887
-
CF 1000 VEP4,0 - Accessories for tools/automatic devices 1206942
-
CF 1000 HWB4,0 - Replacement sleeve feed 1206968
-
CF 1000 HA4,0 - Spare locator 1207048
-
CF 1000 LZT4,0 - Accessories for tools/automatic devices 1207093
-
CF 1000 SICHERUNG - Replacement fuse 1207190
-
CF 1000-10 SORT6,0 - Accessories for tools/automatic devices 1212652
-
CF 1000-10 SORT10 - Accessories for tools/automatic devices 1212653
-
CF 1000-10 VEP6,0 - Accessories for tools/automatic devices 1212654
-
CF 1000-10 VEP10 - Accessories for tools/automatic devices 1212655
-
CF 1000-10 HWB6,0 - Replacement sleeve feed 1212656
-
CF 1000-10 HWB10 - Replacement sleeve feed 1212658
-
CF 1000-10 LOC6,0 - Spare locator 1212659
-
CF 1000-10 LOC10 - Spare locator 1212660
-
CF 1000-10 LZT6,0 - Accessories for tools/automatic devices 1212661
-
CF 1000-10 LZT10 - Accessories for tools/automatic devices 1212662
-
CF 1000 EM4,0 - Spare knife 1212663
-
CF 1000-10 EM6,0 - Spare knife 1212664
-
CF 1000-10 EM10 - Spare knife 1212665
-
CF 1000 PB 4-10 - Replacement die 1212668
-
CF 1000-10 PB 4-12 - Replacement die 1212669
-
CF 1000-10 PB 6-12 - Replacement die 1212670
-
CF 1000-10 PB 10-12 - Replacement die 1212671
-
FUSE SB 2.0A/250V - Replacement fuse 1212685
-
CF 1000-COVER - Housing cover 1208306
-
CF 1000 SORT4,0 - Accessories for tools/automatic devices 1206887
-
CF 1000 VEP4,0 - Accessories for tools/automatic devices 1206942
-
CF 1000 HWB4,0 - Replacement sleeve feed 1206968
-
CF 1000 HA4,0 - Spare locator 1207048
-
CF 1000 LZT4,0 - Accessories for tools/automatic devices 1207093
-
CF 1000 SICHERUNG - Replacement fuse 1207190
-
CF 1000-10 SORT6,0 - Accessories for tools/automatic devices 1212652
-
CF 1000-10 SORT10 - Accessories for tools/automatic devices 1212653
-
CF 1000-10 VEP6,0 - Accessories for tools/automatic devices 1212654
-
CF 1000-10 VEP10 - Accessories for tools/automatic devices 1212655
-
CF 1000-10 HWB6,0 - Replacement sleeve feed 1212656
-
CF 1000-10 HWB10 - Replacement sleeve feed 1212658
-
CF 1000-10 LOC6,0 - Spare locator 1212659
-
CF 1000-10 LOC10 - Spare locator 1212660
-
CF 1000-10 LZT6,0 - Accessories for tools/automatic devices 1212661
-
CF 1000-10 LZT10 - Accessories for tools/automatic devices 1212662
-
CF 1000 EM4,0 - Spare knife 1212663
-
CF 1000-10 EM6,0 - Spare knife 1212664
-
CF 1000-10 EM10 - Spare knife 1212665
-
CF 1000 PB 4-10 - Replacement die 1212668
-
CF 1000-10 PB 4-12 - Replacement die 1212669
-
CF 1000-10 PB 6-12 - Replacement die 1212670
-
CF 1000-10 PB 10-12 - Replacement die 1212671
-
FUSE SB 2.0A/250V - Replacement fuse 1212685
Your advantages
The conductor is stripped in a single step and crimped with a ferrule to a high standard of quality
Quantity counter
The pull-out forces meet the requirements of IEC/EN 60999 and IEC/EN 60947
The automatic stripping and crimping device can be used to process loose ferrules with insulating collars according to DIN 46228‑4
Quick change of cross section without the need for additional adjustments
Up to 1200 conductors can be processed an hour
Suitable for bulk processing
Rugged design
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7