The content you are viewing is tailored for Canada. View Content for United States | Choose Another Country

RC-59S2000 - Crimp contact
1603501

Crimp contact, Socket, turned, contact diameter: 2 mm, connection cross section: 0.75 mm2 ... 1 mm2, contact material: CuZn , Alternative product in accordance with RoHS II without Exemption 6c (Pb < 0.1 %) item no.: 1241633

Product details








Compatible products



Your advantages

Crimping connection: vibration- and temperature-resistant assembly
High tensile strength of the connection
Low contact resistance
Easy production monitoring