SAD 5-UK
-
Marker adapter
1000782
Label adapter, snaps onto terminal blocks with marker groove, 45° angled, for modular terminal blocks with 5 mm pitch, labeling with ZB 5
Product details
| Product type | Cover |
| Width | 5.00 mm |
| Height | 10.42 mm |
| Depth | 11.90 mm |
| Color | gray (RAL 7042) |
| Flammability rating according to UL 94 | V2 |
| Base element material | PA |
| Components | free from silicone and halogen |
| Mounting type | snap in |
| Item number | 1000782 |
| Packing unit | 100 pc |
| Minimum order quantity | 100 pc |
| Note | Made to order (non-returnable) |
| Sales key | BG12 |
| Product key | BG211A |
| GTIN | 4017918010386 |
| Weight per piece (including packing) | 0.26 g |
| Weight per piece (excluding packing) | 0.259 g |
| Customs tariff number | 85389099 |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
ZB 5/WH-100:UNBD. SO:MOLDED - Zack marker strip 0809557
-
ZB 5/OG:UNPRINTED - Zack marker strip 0812638
-
ZB 5/YE:UNPRINTED - Zack marker strip 0812641
-
ZB 5/OG-100:UNPRINTED - Zack marker strip 0812696
-
ZB 5 :UNBEDRUCKT - Zack marker strip 1050004
-
ZB 5/WH-100:UNBEDRUCKT - Zack marker strip 5060906
-
ZB 5/RD-100:UNBEDRUCKT - Zack marker strip 5061471
-
ZB 5/GN-100:UNBEDRUCKT - Zack marker strip 5061497
-
ZB 5,LGS:UNGERADE ZAHLEN - Zack marker strip 0800019
-
ZB 5,LGS:GERADE ZAHLEN - Zack marker strip 0800035
-
ZB 5/OG:LGS 10-100 - Zack marker strip 0812706
-
ZB 5/OG:LGS 110-200 - Zack marker strip 0812971
-
ZB 5,LGS:FORTL.ZAHLEN - Zack marker strip 1050017
-
ZB 5,QR:FORTL.ZAHLEN - Zack marker strip 1050020
-
ZB 5,LGS:GLEICHE ZAHLEN - Zack marker strip 1050033
-
ZB 5,LGS:GROSSBUCHST. - Zack marker strip 1050059
-
ZB 5,LGS:SYMBOLE - Zack marker strip 1050091
-
ZB 5,LGS:1-9 - Zack marker strip 1050127
-
ZB 5,LGS:( 1-100/VERP) - Zack marker strip 1051867
-
ZB 5/OG,LGS: 10-100 - Zack marker strip 1050211
-
ZB 5,LGS:L1-N,PE - Zack marker strip 1050415
-
ZB 5,QR:GERADE ZAHLEN - Zack marker strip 1052811
-
ZB 5,QR:UNGERADE ZAHLEN - Zack marker strip 1052824
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7