Cover profile - URTK/SP-H ABDECKHAUBE M.PLATT
0311168

Cover profile, length: 206.3 mm, width: 230 mm, height: 84 mm, color: transparent


Product Details




Product type Cover profile

Width 230 mm
Height 84 mm
Length 206.3 mm

Color transparent
Material PC
Flammability rating according to UL 94 V2

Ambient conditions
Ambient temperature (operation) -60 °C ... 85 °C
Ambient temperature (storage/transport) -25 °C ... 55 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Ambient temperature (assembly) -5 °C ... 70 °C
Ambient temperature (actuation) -5 °C ... 70 °C
Permissible humidity (storage/transport) 30 % ... 70 %

Item number 0311168
Packing unit 2 pc
Minimum order quantity 2 pc
Note Made to Order (non-returnable)
Sales Key B01
Product Key BE1233
GTIN 4017918162719
Weight per Piece (including packing) 353.4 g
Weight per Piece (excluding packing) 321 g
Customs tariff number 39269097
Country of origin DE


ECLASS

ECLASS-9.0 27141190
ECLASS-10.0.1 27141190
ECLASS-11.0 27141190

ETIM

ETIM 8.0 EC002848

UNSPSC

UNSPSC 21.0 39121400

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values