PSR-SPP- 24UC/URM/5X1/1X2
-
Coupling relay
2981965
Safe coupling relay with force-guided contacts, 5 N/O contacts, 1 N/C contact, width: 22.5 mm, pluggable Push-in terminal block
Free download available.
Downloads
Product details
| Product type | Coupling relay |
| Product family | PSRclassic |
| Application | Safe switch off |
| High demand | |
| Low demand | |
| Control | 1 and 2 channel |
| Mechanical service life | 10x 106 cycles |
| Relay type | Electromechanical relay with force-guided contacts in accordance with IEC/EN 61810-3 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 2 |
| Times | |
| Typ. starting time with Us | typ. 20 ms (with Us / when controlled via A1) |
| Typical release time | typ. 20 ms (At Us/on demand via A1) |
| Restart time | < 1 s (Boot time) |
| Recovery time | < 500 ms |
| Maximum power dissipation for nominal condition | 8.56 W (at UB = 26.4 V DC, US = 24 V, IS = 47 mA, n = 1, IL² = 72 A², Rcontact = 0.1 ) |
| Nominal operating mode | 100% operating factor |
| Rated insulation voltage | 250 V |
| Rated surge voltage/insulation | 4 kV / basic isolation (safe isolation, reinforced isolation and 6 kV between A1/A2, 53/54, 71/72 and 13/14, 23/24, 33/34, 43/44.) |
| Supply | |
| Rated control circuit supply voltage US | 24 V AC/DC -15 % / +10 % |
| Rated control supply current IS | typ. 47 mA |
| Power consumption at US | typ. 1.2 W |
| Inrush current | typ. 350 mA DC (Δt < 1 µs at Us) |
| typ. 350 mA AC (Δt = 2 ms at Us) | |
| Protective circuit | Surge protection |
| Varistor | |
| Relay: Enabling current paths (13/14, 23/24, 33/34, 43/44, 53/54) | |
| Output description | 2 N/O contacts in series, safety-related, floating |
| Number of outputs | 5 |
| Contact switching type | 5 enabling current paths |
| Contact material | AgSnO2 |
| Switching voltage | min. 5 V AC/DC |
| max. 250 V AC/DC | |
| Switching power | min. 50 mW |
| Inrush current | min. 10 mA |
| max. 6 A | |
| Switching capacity | 3 A (24 V (DC13)) |
| 3 A (230 V (AC15)) | |
| Switching capacity (360/h cycles) | 4 A (24 V (DC13)) |
| 4 A (230 V (AC15)) | |
| Limiting continuous current | 6 A |
| Sq. Total current | 72 A2 |
| Switching frequency | max. 0.5 Hz |
| Interrupting rating (ohmic load) max. | 144 W (N/O contact, 24 V DC, τ = 0 ms) |
| 288 W (N/O contact, 48 V DC, τ = 0 ms) | |
| 240 W (N/O contact, 60 V DC, τ = 0 ms) | |
| 110 W (N/O contact, 110 V DC, τ = 0 ms) | |
| 88 W (N/O contact, 220 V DC, τ = 0 ms) | |
| 1380 VA (N/O contact, 230 V AC, τ = 0 ms) | |
| Maximum interrupting rating (inductive load) | 42 W (N/O contact, 24 V DC, τ = 40 ms) |
| 42 W (N/O contact, 48 V DC, τ = 40 ms) | |
| 42 W (N/O contact, 60 V DC, τ = 40 ms) | |
| 42 W (N/O contact, 110 V DC, τ = 40 ms) | |
| 42 W (N/O contact, 220 V DC, τ = 40 ms) | |
| Output fuse | 10 A gL/gG NEOZED |
| 4 A gL/gG NEOZED | |
| Relay: Signaling current path (71/72) | |
| Number of outputs | 1 |
| Contact switching type | 1 signaling current path |
| Contact material | AgSnO2 |
| Switching voltage | min. 5 V AC/DC |
| max. 250 V AC/DC | |
| Switching power | min. 50 mW |
| Inrush current | min. 10 mA |
| max. 6 A | |
| Switching capacity | 3 A (24 V (DC13)) |
| 3 A (230 V (AC15)) | |
| Switching capacity (360/h cycles) | 4 A (24 V (DC13)) |
| 4 A (230 V (AC15)) | |
| Limiting continuous current | 6 A |
| Sq. Total current | 72 A2 |
| Switching frequency | max. 0.5 Hz |
| Interrupting rating (ohmic load) max. | 144 W (N/O contact, 24 V DC, τ = 0 ms) |
| 288 W (N/O contact, 48 V DC, τ = 0 ms) | |
| 240 W (N/O contact, 60 V DC, τ = 0 ms) | |
| 110 W (N/O contact, 110 V DC, τ = 0 ms) | |
| 88 W (N/O contact, 220 V DC, τ = 0 ms) | |
| 1380 VA (N/O contact, 230 V AC, τ = 0 ms) | |
| Maximum interrupting rating (inductive load) | 42 W (N/O contact, 24 V DC, τ = 40 ms) |
| 42 W (N/O contact, 48 V DC, τ = 40 ms) | |
| 42 W (N/O contact, 60 V DC, τ = 40 ms) | |
| 42 W (N/O contact, 110 V DC, τ = 40 ms) | |
| 42 W (N/O contact, 220 V DC, τ = 40 ms) | |
| Output fuse | 6 A gL/gG NEOZED |
| Connection technology | |
| pluggable | yes |
| Conductor connection | |
| Connection method | Push-in connection |
| Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² (only together with CRIMPFOX 6) |
| Conductor cross-section, flexible, with ferrule, without plastic sleeve | 0.25 mm² ... 1.5 mm² (only together with CRIMPFOX 6) |
| Conductor cross-section AWG | 24 ... 16 |
| Stripping length | 8 mm |
| Tightening torque | 0.6 Nm |
| Operating voltage display | 1 x LED (green) |
| Width | 22.5 mm |
| Height | 114.5 mm |
| Depth | 112 mm |
| Color (Housing) | yellow (RAL 1018) |
| Housing material | PA |
| Safety data | |
| Stop category (EN 60204-1) | 0 |
| Safety data: EN ISO 13849 | |
| Performance level (PL) | c |
| Safety data: IEC 61508 - High demand | |
| Safety Integrity Level (SIL) | 1 |
| Safety data: IEC 61508 - Low demand | |
| Safety Integrity Level (SIL) | 1 |
| Safety data | |
| Safety Integrity Level (SIL) | 1 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Min. degree of protection of inst. location | IP54 |
| Ambient temperature (operation) | -20 °C ... 55 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Maximum altitude | max. 2000 m (Above sea level) |
| Max. permissible humidity (storage/transport) | 75 % (on average, 85% infrequently, non-condensing) |
| Max. permissible relative humidity (operation) | 75 % (on average, 85% infrequently, non-condensing) |
| Shock | 15g (In the event of stress caused by shock, contact reactions are possible for up to 1 ms.) |
| Vibration (operation) | 10 Hz ... 150 Hz, 2g (In the event of stress caused by vibration, contact reactions are possible for up to 1 ms.) |
| CE | |
| Certificate | CE-compliant |
| Mounting type | DIN rail mounting |
| Mounting position | vertical or horizontal |
| Item number | 2981965 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | D21 |
| Product key | DNA162 |
| GTIN | 4046356343572 |
| Weight per piece (including packing) | 164.1 g |
| Weight per piece (excluding packing) | 142.4 g |
| Customs tariff number | 85364900 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27371819 |
| ECLASS-15.0 | 27371819 |
ETIM
| ETIM 10.0 | EC001449 |
UNSPSC
| UNSPSC 21.0 | 39122200 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | ad9e14ba-d94b-4dbf-9e29-59ce6a62d431 |
| EF3.1 Climate Change | |
| CO2e kg | 3.244 kg CO2e |
Compatible products
Your advantages
Up to Cat. 1/PL c in accordance with EN ISO 13849-1, SIL 1 in accordance with IEC 61508
Safe readback due to force-guided signal contact in accordance with EN 50205
Easy proof test according to IEC 61508 thanks to integrated signal contact
1 or 2-channel control
5 enabling current paths, 1 confirmation current path
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7