PSR-SPP- 24UC/URM/3X1/3X2
-
Coupling relay
2981842
Safe coupling relay with force-guided contacts, 3 N/O contacts, 3 N/C contacts, width: 22.5 mm, pluggable Push-in terminal block
Free download available.
Downloads
Product details
Note on application | |
Note on application | Only for industrial use |
Product type | Coupling relay |
Product family | PSRclassic |
Application | Safe switch off |
High demand | |
Low demand | |
Control | 1 and 2 channel |
Mechanical service life | 10x 106 cycles |
Relay type | Electromechanical relay with force-guided contacts in accordance with IEC/EN 61810-3 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 2 |
Times | |
Restart time | < 1 s (Boot time) |
Maximum power dissipation for nominal condition | 6.11 W (at UB = 26.4 V DC, US = 24 V, IS = 45 mA, n = 1, IL² = 48 A², Rcontact = 0.1 ) |
Nominal operating mode | 100% operating factor |
Rated insulation voltage | 250 V |
Rated surge voltage/insulation | 4 kV / Basic isolation, (safe isolation, reinforced insulation and 6 kV between input circuit and enabling current paths.) |
Supply | |
Rated control circuit supply voltage US | 20.4 V AC/DC ... 26.4 V AC/DC |
General | |
Rated control circuit supply voltage US | 24 V AC/DC -15 % / +10 % |
Power consumption at US | typ. 1.08 W |
Rated control supply current IS | typ. 45 mA |
Input voltage range | 20.4 V AC/DC ... 26.4 V AC/DC |
Inrush current | typ. 350 mA DC (Δt < 1 µs at Us) |
typ. 350 mA AC (Δt = 2 ms at Us) | |
Typ. starting time with Us | typ. 15 ms (when controlled via A1) |
Typical release time | typ. 15 ms (when controlled via A1) |
Recovery time | < 500 ms |
Maximum switching frequency | 0.5 Hz |
Protective circuit | Surge protection; Suppressor diode |
Operating voltage display | 1 x LED (green) |
Contact switching type | 3 enabling current paths |
3 confirmation current paths | |
Contact material | AgSnO2 |
Maximum switching voltage | 230 V AC/DC (Observe the load curve) |
Minimum switching voltage | 5 V AC/DC |
Limiting continuous current | 6 A (N/O contact) |
6 A (N/C contact) | |
Maximum inrush current | 8 A |
Inrush current, minimum | 10 mA |
Sq. Total current | 48 A2 |
Interrupting rating (ohmic load) max. | For additional values, see load curve |
Maximum interrupting rating (inductive load) | 48 W (N/O contact, 24 V DC, τ = 40 ms) |
40 W (N/O contact, 48 V DC, τ = 40 ms) | |
36 W (N/O contact, 60 V DC, τ = 40 ms) | |
35 W (N/O contact, 110 V DC, τ = 40 ms) | |
33 W (N/O contact, 220 V DC, τ = 40 ms) | |
Switching capacity | min. 50 mW |
Output fuse | 10 A gL/gG (N/O contact) |
4 A gL/gG (N/O contact, for low-demand applications) | |
6 A gL/gG (N/C contact) |
Connection technology | |
pluggable | yes |
Conductor connection | |
Connection method | Push-in connection |
Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² |
Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² |
Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² (only together with CRIMPFOX 6) |
Conductor cross-section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 1.5 mm² (only together with CRIMPFOX 6) |
Conductor cross-section AWG | 24 ... 16 |
Stripping length | 8 mm |
Tightening torque | 0.6 Nm |
Width | 22.5 mm |
Height | 114.5 mm |
Depth | 112 mm |
Color (Housing) | yellow (RAL 1018) |
Housing material | PA |
Safety data | |
Stop category | 0 |
Safety data: EN ISO 13849 | |
Category | 1 |
Performance level (PL) | c |
Safety data: IEC 61508 - High demand | |
Safety Integrity Level (SIL) | 1 |
Safety data: IEC 61508 - Low demand | |
Safety Integrity Level (SIL) | 1 |
Safety data | |
Safety Integrity Level (SIL) | 1 |
Ambient conditions | |
Degree of protection | IP20 |
Min. degree of protection of inst. location | IP54 |
Ambient temperature (operation) | -20 °C ... 55 °C |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Maximum altitude | max. 2000 m (Above sea level) |
Max. permissible humidity (storage/transport) | 75 % (on average, 85% infrequently, non-condensing) |
Max. permissible relative humidity (operation) | 75 % (on average, 85% infrequently, non-condensing) |
Shock | 15g (In the event of stress caused by shock, contact reactions are possible for up to 2 ms.) |
Vibration (operation) | 10 Hz ... 150 Hz, 2g (In the event of stress caused by vibration, contact reactions are possible for up to 1 ms.) |
CE | |
Certificate | CE-compliant |
Mounting type | DIN rail mounting |
Mounting position | vertical or horizontal |
Item number | 2981842 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | D21 |
Product key | DNA162 |
GTIN | 4046356138611 |
Weight per piece (including packing) | 153 g |
Weight per piece (excluding packing) | 153 g |
Customs tariff number | 85364900 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27371819 |
ECLASS-15.0 | 27371819 |
ECLASS-15.0 ASSET | 27250101 |
ETIM
ETIM 9.0 | EC001449 |
UNSPSC
UNSPSC 21.0 | 39122200 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Hexahydromethylphthalic anhydride (CAS: n/a) |
Lead (CAS: 7439-92-1) | |
SCIP | fea6b4af-8451-4859-8e52-22898f8b4115 |
Compatible products
Your advantages
Up to Cat. 1/PL c in accordance with EN ISO 13849-1, SIL 1 in accordance with IEC 61508
Safe readback due to force-guided signal contact in accordance with EN 50205
Easy proof test according to IEC 61508 thanks to integrated signal contact
1 or 2-channel control
3 enabling current paths, 3 confirmation current paths
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7