PSR-PE60-3NO-24DC-SC
-
Coupling relay
1436353
Coupling relay for SIL 3 high-demand and low-demand applications, couples digital output signals to the I/O, 3 enabling current paths, safe state off and safe state on applications, test pulse filter, plug-in screw terminal block
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Product type | Coupling relay |
| Product family | PSRclassic |
| Application | Safe switch off |
| Safe switch on | |
| High demand | |
| Low demand | |
| Set comprises | 1496313 PSR-PE60-3NO-24DC-SC-SET60 |
| Control | 1-channel |
| Relay type | Electromechanical relay in accordance with IEC/EN 61810 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 2 |
| Times | |
| Typ. starting time with Us | < 70 ms (with control via control input 3) |
| Typical release time | < 50 ms (with request via control input 3) |
| Recovery time | 500 ms |
| Maximum power dissipation for nominal condition | 2.1 W (UB = 26.4 V, US = 24 V, IS = 31 mA, IL² = 48 A, Rcontact = 0.025 Ω) |
| Nominal operating mode | 100% operating factor |
| Rated insulation voltage | 250 V AC |
| Rated surge voltage/insulation | Safe isolation, reinforced insulation 6.4 kV between 250 V load current paths and 24 V logic paths |
| Basic insulation 4 kV between all current paths and housing | |
| Supply | |
| Designation | 3/4 |
| Rated control circuit supply voltage US | 24 V DC -10 % ... +10 % (“1” signal) |
| Rated control supply current IS | typ. 31 mA |
| Power consumption at US | typ. 745 mW |
| Inrush current | typ. 200 mA (Δt = 5 ms at Us) |
| Filter time | 1 ms (in the event of voltage dips at Us) |
| Protective circuit | Serial protection against polarity reversal; Suppressor diode, 38.6 V/600 W |
| Relay: Enabling current paths (1/2, 5/6, 7/8) | |
| Output description | 1 N/O contact, undelayed, floating |
| Number of outputs | 3 (non-safety-related) |
| Contact switching type | 3 enabling current paths |
| Contact material | AgSnO2, +AU |
| Switching voltage | min. 12 V DC |
| max. 250 V AC/DC | |
| Switching power | min. 120 mW |
| Inrush current | min. 10 mA |
| max. 4 A | |
| Switching capacity | 1.2 A (24 V (DC13)) |
| 1.6 A (230 V (AC15)) | |
| Limiting continuous current | 4 A |
| Sq. Total current | 48 A2 (observe derating) |
| Switching frequency | max. 0.1 Hz |
| Mechanical service life | 10x 106 cycles |
| Output fuse | 4 A gL/gG (Safe state OFF application) |
| Connection technology | |
| pluggable | yes |
| Conductor connection | |
| Connection method | Screw connection |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Stripping length | 7 mm |
| Screw thread | M3 |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| Status display | 1 x LED (green) |
| Width | 12.5 mm |
| Height | 99 mm |
| Depth | 114.5 mm |
| Color (Housing) | gray (RAL 7042) |
| Housing material | PA |
| Safety data | |
| Stop category (EN 60204-1) | 0 |
| Safety data: EN 50156 | |
| Safety Integrity Level (SIL) | 3 |
| Safety data: IEC 61508 - high demand / safe state OFF | |
| Safety Integrity Level (SIL) | 3 |
| Safety data: IEC 61508 - low demand / safe state OFF | |
| Safety Integrity Level (SIL) | 3 |
| Safety data: IEC 61508 - low demand/safe state ON | |
| Safety Integrity Level (SIL) | 3 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Min. degree of protection of inst. location | IP54 |
| Ambient temperature (operation) | -40 °C ... 70 °C (observe derating) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Maximum altitude | ≤ 2000 m (Above sea level) |
| Max. permissible humidity (storage/transport) | 75 % (on average, 85% infrequently, non-condensing) |
| Max. permissible relative humidity (operation) | 75 % (on average, 85% infrequently, non-condensing) |
| Shock | 15g |
| Vibration (operation) | 10 Hz ... 150 Hz, 2g |
| CE | |
| Identification | CE-compliant |
| Mounting type | DIN rail mounting |
| Assembly note | See derating curve |
| Mounting position | vertical or horizontal |
| Item number | 1436353 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Product key | DN1123 |
| GTIN | 4063151813055 |
| Weight per piece (including packing) | 129.13 g |
| Weight per piece (excluding packing) | 96.98 g |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27371819 |
| ECLASS-15.0 | 27371819 |
ETIM
| ETIM 10.0 | EC001449 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7