UMK-16 RELS/KSR-G24/21/E/PLC
-
Active module
2974891
VARIOFACE output extension module, with plug-in bases for 16 miniature relays, 1 changeover contact each, for 24 V DC (without relays)
This product needs further products for operation.
Mandatory accessories
Product details
Product type | Interface module |
No. of channels | 16 |
Operating mode | 100% operating factor |
Mechanical service life | 3x 107 cycles |
Compatible components | Miniature relay, REL-MR- 24DC/21HC |
With components | no |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Rated insulation voltage | 300 V AC |
Rated surge voltage | 4 kV (Basic insulation between output contact current paths) |
6 kV (Safe isolation and reinforced insulation between input circuit and output contact paths) | |
Supported controller GE-FANUC RX3i | |
Suitable I/O card | IC694MDL754 |
Supported controller HONEYWELL Experion PKS C200 | |
Suitable I/O card | TC-ODD 321 |
Nominal input voltage UN | 24 V DC |
Input voltage range in reference to UN | 0.8 ... 1.1 |
Typical input current at UN | 2 mA (LED display) |
Protective circuit | Freewheeling diode; Freewheeling diode |
Operating voltage display | Green LED |
Status display/channel | Yellow LED |
Compatible components | Miniature relay, REL-MR- 24DC/21HC |
Switching | |
Contact switching type | 1 changeover contact |
Maximum switching voltage | 250 V AC/DC |
Limiting continuous current | 5 A |
Status display | yes |
Error detection (line break / short-circuit) | no |
Controller level | |
Connection method | IDC/FLK pin strip |
Number of connections | 1 |
Number of positions | 20 |
Pitch | 2.54 mm |
Field level | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Number of connections | 24 |
Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 12 |
Supply | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Number of connections | 4 |
Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 12 |
Status display present | yes |
Width | 259 mm |
Height | 77 mm |
Depth | 59 mm |
Color | green (RAL 6021) |
Ambient conditions | |
Degree of protection | IP00 |
Ambient temperature (operation) | -20 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Standards/regulations | EN 61010-2-201 |
IEC 60664 |
Mounting type | DIN rail mounting |
Assembly note | in rows with zero spacing |
Mounting position | any |
Notes on operation | Observe the maximum switching capacity of the relays used |
Notes on operation | Do not connect adjacent channels to SELV/ PELV and voltages dangerous to the touch. |
Notes on operation | The outputs are not suitable for switching different line conductors. The sum of the switching voltages used for adjacent outputs must not exceed the rated insulation voltage value |
Notes on operation | The necessary requirements for insulation (basic insulation or reinforced insulation) from adjacent modules (in DIN-rail direction) must be realized by applying suitable measures (e. g., partition plates). |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Item number | 2974891 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CK02 |
Product key | DK2191 |
GTIN | 4017918088996 |
Weight per piece (including packing) | 449.6 g |
Weight per piece (excluding packing) | 4.4 g |
Customs tariff number | 85364190 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27141152 |
ECLASS-15.0 | 27141152 |
ETIM
ETIM 9.0 | EC002780 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Hexahydromethylphthalic anhydride (CAS: n/a) |
Lead (CAS: 7439-92-1) | |
SCIP | 9c4cd6b7-d564-4f88-ad04-01a50f81a9c7 |
Compatible products
Your advantages
LED status indicator per signal path and supply voltage
Freewheeling and polarity protection diode for each signal path
Plug-in miniature relays, each with a changeover contact
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7