UM-2KS40/AI 8/CS/Z/SO180
-
Passive module
2311386
8-channel analog input module with spring-cage connection. Suitable for the Yokogawa AAI135 and AAP135 cards. Connection option for HART multiplexers.
Product details
| Product type | Interface module |
| No. of channels | 8 |
| 12 | |
| 16 | |
| Insulation characteristics: Air clearances and creepage distances | |
| Insulation | Functional insulation |
| Overvoltage category | II |
| Pollution degree | 2 |
| Operating voltage (DC) | ≤ 30 V DC |
| Current (per branch) | ≤ 0.1 A |
| Air clearances and creepage distances | |
| Rated insulation voltage | 50 V |
| Rated surge voltage | 0.5 kV (1.2/50 μs) |
| Supported controller: YOKOGAWA CS3000 CentumVP | |
| Suitable I/O card | AAI135 |
| Supported controller: YOKOGAWA STARDOM | |
| Suitable I/O card | NFAI135 |
| NFAV141 | |
| NFAV142 | |
| Connection 1 (control level) | |
| Connection method | Yokogawa, KS compatible |
| Number of connections | 2 |
| Number of positions | 40 |
| Note | Usable system cables: Phoenix Contact YUC40, Yokogawa KS1 |
| Tightening torque | 0.5 Nm |
| Pitch | 2.54 mm |
| Connection 2 (field level) | |
| Connection method | Spring-cage connection |
| Stripping length | 7.5 mm |
| Number of positions | 24 |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² |
| 0.2 mm² ... 1.5 mm² | |
| 0.25 mm² ... 1.5 mm² (Ferrule without plastic sleeve) | |
| Conductor cross-section flexible (2 conductors with same cross section) | 0.25 mm² ... 1.5 mm² (Ferrule with plastic sleeve) |
| Conductor cross-section AWG | 24 ... 14 |
| Pitch | 5.08 mm |
| Connection 3 (HART connector) | |
| Connection method | HART connector |
| Number of connections | 2 |
| Number of positions | 26 |
| Pitch | 1.27 mm |
| Status display present | no |
| Item dimensions | |
| Width | 107.5 mm |
| Height | 125.4 mm |
| Depth | 70.7 mm |
| Ambient conditions | |
| Degree of protection (Module) | IP00 |
| Degree of protection (Installation location) | ≤ IP54 |
| Ambient temperature (operation) | -20 °C ... 50 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Altitude | ≤ 2000 m |
| UKCA | |
| Certificate | UKCA-compliant |
| Air clearances and creepage distances | |
| Standards/regulations | EN IEC 60664-1 |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Item number | 2311386 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | CK02 |
| Product key | DK218N |
| GTIN | 4046356317757 |
| Weight per piece (including packing) | 274 g |
| Weight per piece (excluding packing) | 274 g |
| Customs tariff number | 85369010 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27141152 |
| ECLASS-15.0 | 27141152 |
ETIM
| ETIM 10.0 | EC002780 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | cfb2aa04-e3a1-47e8-864c-1d7dd4405e14 |
Compatible products
-
FLK 40-PA/EZ-DR/KS/ 300/YUC - Front adapter 2314354
-
FLK 40-PA/EZ-DR/KS/ 400/YUC - Front adapter 2314367
-
FLK 40-PA/EZ-DR/KS/ 500/YUC - Front adapter 2321570
-
FLK 40-PA/EZ-DR/KS/ 600/YUC - Front adapter 2314943
-
FLK 40-PA/EZ-DR/KS/ 700/YUC - Front adapter 2321583
-
FLK 40-PA/EZ-DR/KS/ 800/YUC - Front adapter 2314956
-
FLK 40-PA/EZ-DR/KS/1000/YUC - Front adapter 2314370
-
FLK 40-PA/EZ-DR/KS/1100/YUC - Front adapter 2321428
-
FLK 40-PA/EZ-DR/KS/1200/YUC - Front adapter 2321431
-
FLK 40-PA/EZ-DR/KS/1500/YUC - Front adapter 2314383
-
FLK 40-PA/EZ-DR/KS/1600/YUC - Front adapter 2321596
-
FLK 40-PA/EZ-DR/KS/1700/YUC - Front adapter 2321606
-
FLK 40-PA/EZ-DR/KS/1800/YUC - Front adapter 2321619
-
FLK 40-PA/EZ-DR/KS/1900/YUC - Front adapter 2321622
-
FLK 40-PA/EZ-DR/KS/2000/YUC - Front adapter 2314532
-
FLK 40-PA/EZ-DR/KS/2500/YUC - Front adapter 2314545
-
FLK 40-PA/EZ-DR/KS/3000/YUC - Front adapter 2314558
-
FLK 40-PA/EZ-DR/KS/3500/YUC - Front adapter 2901017
-
FLK 40-PA/EZ-DR/KS/4000/YUC - Front adapter 2901052
-
FLK 40-PA/EZ-DR/KS/4500/YUC - Front adapter 2902912
-
FLK 40-PA-EZ-DR-KS-YUC/... - Front adapter 1770155
-
FLK 40-PA/EZ-DR/HF/KS/ 200/YUC - Front adapter 2904748
-
FLK 40-PA/EZ-DR/HF/KS/ 300/YUC - Front adapter 2904749
-
FLK 40-PA/EZ-DR/HF/KS/ 400/YUC - Front adapter 2904750
-
FLK 40-PA/EZ-DR/HF/KS/ 500/YUC - Front adapter 2904645
-
FLK 40-PA/EZ-DR/HF/KS/ 600/YUC - Front adapter 2904751
-
FLK 40-PA/EZ-DR/HF/KS/ 700/YUC - Front adapter 2904752
-
FLK 40-PA/EZ-DR/HF/KS/ 800/YUC - Front adapter 2904753
-
FLK 40-PA/EZ-DR/HF/KS/ 900/YUC - Front adapter 2904754
-
FLK 40-PA/EZ-DR/HF/KS/1000/YUC - Front adapter 2904646
-
FLK 40-PA/EZ-DR/HF/KS/1500/YUC - Front adapter 2904647
-
FLK 40-PA/EZ-DR/HF/KS/2000/YUC - Front adapter 2904488
-
FLK 40-PA/EZ-DR/HF/KS/2500/YUC - Front adapter 2904648
-
FLK 40-PA/EZ-DR/HF/KS/3000/YUC - Front adapter 2904649
-
FLK 40-PA/EZ-DR/HF/KS/3500/YUC - Front adapter 2904650
-
FLK 40-PA/EZ-DR/HF/KS/5000/YUC - Front adapter 2904653
-
FLK 40-PA-EZ-DR-HF-KS-YUC/... - Front adapter 1770154
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7