Contact insert
without wire protection, with IP65 sealing screw
HC-A04-I-UT-M
-
Contact insert
1585236
Contact insert, number of positions: 4+PE, size: D7, number of connections per position: 1, Pin, Screw connection, 230 V/400 V, 10 A, 0.5 mm2 ... 2.5 mm2
Product details
CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
600 V | 18 A | - 14 |
UL Recognized
Approval ID: E118976Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
600 V | 24 A |
UL Recognized
Approval ID: E468743Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
600 V | 24 A |
Compatible products
Your advantages
Shock and vibration-resistant in accordance with DIN EN 61373