VC-AMS 5 - Contact insert
1607748

Contact insert, Range of articles: VARIOCON, design: VC3, color: light grey, number of positions: 5, min. conductor cross section: 0.5 mm2, max. conductor cross section: 16 mm2, Connection method: Screw connection, Contact connection type: Pin, Connectors may only be connected/disconnected when under no load.

Product details









Compatible products



Your advantages

Proven COMBICON technology
Universal connection
Can be keyed to prevent incorrect connection