PRC 5-HEAD-FS6-1 SET 25 - Contact carrier
1681008

Contact carrier, Range of articles: PRC 35, design: Release with tool or by hand (see accessories), color: black, number of positions: 5, min. conductor cross-section: 1.5 mm2, max. conductor cross-section: 6 mm2, rated voltage: 690 V AC, rated current: 35 A, Connection method: Screw connection, Ensures touch protection

This product needs further products for operation. Mandatory accessories

Product details









Your advantages

Versatile interfaces with straight and angled connector housings
Universal accommodation of existing connector heads with screw connection technology
Modular system for optimized storage
Locking mechanism can be unlocked manually or using a tool
Ideal for indoor and outdoor use due to weatherproof materials