HC-EVO-A10UT-BWSC-HH-M20-PLRBK
-
Connector set
1411357
Connector set, number of positions: 10, material: PA, connection method: Screw connection, connection cross section: AWG 20- 14
Product details
Product type | Connector set |
Housing type | Complete housing |
Series | HC-D |
Type | D15 |
Number of positions | 10 |
Connection profile | 10+PE |
No. of cable outlets | 1 |
Protective cover | yes |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated voltage (III/3) | 250 V |
Rated surge voltage | 4 kV |
Rated current | 20 A |
Connection method | Screw connection |
Connection technology | Screw connection |
Conductor cross section | 0.5 mm² ... 2.5 mm² (applies to stranded conductors with ferrules) |
0.5 mm² ... 2.5 mm² (applies to stranded conductors with ferrules) | |
Connection cross section AWG | 20 ... 14 |
Dimensional drawing |
|
Width | 39 mm |
Height | 100.5 mm |
Length | 82 mm |
Drill hole distance, horizontal | 70 mm |
Drill hole distance, vertical | 17.5 mm |
Installation dimensions | |
Width of the assembly cutout | 24 mm |
Length of the assembly cutout | 58 mm |
Material Protective cover | PA |
Flammability rating according to UL 94 | V0 |
Seal material | NBR |
CR | |
Housing material | PA |
Contact material | Copper alloy |
Contact surface material | Ag |
Contact carrier material | PC |
Locking latch material | PA |
External cable diameter | 7 mm ... 13 mm |
Mechanical data | |
Locking type | Latch |
Ambient conditions | |
Degree of protection | IP66 |
Enclosure rating (NEMA) | 12 (UL 50e) |
Ambient temperature (operation) | -40 °C ... 100 °C |
Assembly note | Connectors may only be actuated when there is no load/voltage. |
Item number | 1411357 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | BF27 |
Product key | AF7AFX |
GTIN | 4046356929271 |
Weight per piece (including packing) | 277.2 g |
Weight per piece (excluding packing) | 277.2 g |
Customs tariff number | 85366990 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27440113 |
ECLASS-15.0 | 27440113 |
ETIM
ETIM 9.0 | EC002636 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 4cd55cae-245c-4cf2-b0ed-1528c91a21ca |
Frequently searched
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7