ES-FT-BPC-C 35 OG - Connector
1176284

Connector, Range of articles: BPC, color: orange, number of positions: 1, min. conductor cross section: 35 mm2, max. conductor cross section: 35 mm2, rated voltage: 1500, rated current: 160 A, Connection method: Crimp, Contact connection type: Pin

Product details









Compatible products



Your advantages

Patented design, with 3 proofs and one rotation
Safety lock
360° free rotation and flexible wiring
Foolproof mechanism installed
Touch-proof
Mismatching and short circuit proof