ES-C4M-S-CO2 6-16
-
Connector
1633242
Connector, Range of articles: BPP, color: blue/black, number of positions: 1, min. conductor cross-section: 6 mm2, max. conductor cross-section: 16 mm2, rated voltage: 1500 V DC, rated current: 36 A, Connection method: Spring-cage, min. cable diameter: 5.5 mm, max. cable diameter: 10 mm
Product details
| Safety note | |
| Safety note | • WARNING: Commission properly functioning products only. The products must be regularly inspected for damage. Decommission defective products immediately. Replace damaged products. Repairs are not possible. |
| • WARNING: Only electrically qualified personnel may install and operate the product. They must observe the following safety notes. The qualified personnel must be familiar with the basics of electrical engineering. They must be able to recognize and prevent danger. The relevant symbol on the packaging indicates that only personnel familiar with electrical engineering are allowed to install and operate the product. | |
| WARNING: The connectors may not be plugged in or disconnected under load. Ignoring the warning or improper use may damage persons and/or property. | |
| • The products are suitable for applications in plant, controller, and electrical device engineering. | |
| • Assembled products may not be manipulated or improperly opened. | |
| • Only use mating connectors that are specified in the technical data of the standards listed (e.g. the ones listed in the product accessories online at phoenixcontact.com/products). | |
| • When using the product in direct connection with third-party manufacturers, the user is responsible. | |
| • For operating voltages > 50 V AC, conductive connector housings must be grounded | |
| • Ensure that the protective or functional ground has been properly connected. | |
| • Observe the corresponding technical data. You will find information: o On the product o On the packing label o In the supplied documentation o Online at phoenixcontact.com/products under the product |
|
| • The installation notes/Design In documents online on the download page at phoenixcontact.com/products must be observed for this product. | |
| • Use a protective cap to protect connectors that are not in use. The suitable accessories are available online in the accessory section of the product at phoenixcontact.com/products | |
| • The connector warms up in normal operation. Depending on the ambient conditions, the surface of the connector can continue to warm up. In this case, the user is responsible for posting warnings (e.g. DIN EN ISO 13732-1:2008-12). | |
| • Operate the connector only when it is fully plugged in and interlocked. | |
| • Ensure that when laying the cable, the tensile load on the connectors does not exceed the upper limit specified in the standards. | |
| • Observe the minimum bending radius of the cable. Lay the cable without twisting it. | |
| Product type | Connectors for energy storage |
| Product family | BPP |
| Number of positions | 1 |
| Insulation characteristics | |
| Protection class | II |
| Rated voltage (III/2) | 1500 V |
| Rated voltage | 1500 V DC (II/2.00) in accordance with IEC 62852:2014/AMD1:2020 |
| Rated surge voltage | 16 kV |
| Rated current (6.0 mm²) | 36 A |
| Rated current (10 mm²) | 47 A |
| Rated current (16 mm²) | 51 A |
| Contact resistance | ≤ 0.45 mΩ (when plugged in (without cable)) |
| Connection method | Spring-cage |
| Width | 23.7 mm |
| Height | 27.4 mm |
| Length | 81.2 mm |
| Color | blue/black |
| Color of the housing part | black |
| Material Housing | PPE |
| Material Contact | Cu |
| Material Contact carrier | PPE |
| Material Cable gland | PPE |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Cable seal material | EPDM |
| O-ring material | Silopren |
| External cable diameter | 5.5 mm ... 10 mm |
| Single wire, cross section | 6 mm² 16 mm² |
| Stripping length of the individual wire | 18 mm |
| Halogen-free | yes |
| Outside conductor diameter | 10.00 mm 5.50 mm |
| Mechanical data | |
| Outside conductor diameter | 10.00 mm 5.50 mm |
| Insertion/withdrawal cycles | 100 |
| Insertion force | 45 N ±10 N |
| Withdrawal force | 250 N ±50 N (when locked) |
| Ambient conditions | |
| Degree of protection (when plugged in) | IP66/IP68 (2 m / 2 h) |
| Degree of protection (not plugged in) | IP20 |
| Ambient temperature (operation) | -40 °C ... 85 °C (dependent on the derating curve) |
| Ambient temperature (assembly) | -5 °C ... 50 °C |
| Standards/specifications | IEC 62852:2014/AMD1:2020 |
| Item number | 1633242 |
| Packing unit | 25 pc |
| Minimum order quantity | 50 pc |
| Sales key | AB04 |
| Product key | ABLDBA |
| GTIN | 4067923154100 |
| Weight per piece (including packing) | 26.01 g |
| Weight per piece (excluding packing) | 24.435 g |
| Customs tariff number | 85359000 |
| Country of origin | IN |
ECLASS
| ECLASS-13.0 | 27440107 |
| ECLASS-15.0 | 27440107 |
ETIM
| ETIM 10.0 | EC002635 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Triphenyl phosphate (CAS: 115-86-6) |
| SCIP | 4b1aac81-3e22-4ff4-b14f-b0ff1551a6f0 |
Compatible products
Your advantages
Convenient, secure spring connection technology
High yield, thanks to silver-plated contacts
Convenient release without a special tool
One-piece DC connector
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7