ES-BPC-C 95-120 OG - Connector
1298070

connection method

Connector, Range of articles: BPC, color: orange, number of positions: 1, min. conductor cross-section: 95 mm2, max. conductor cross-section: 120 mm2, rated voltage: 1500, rated current: 350 A, Connection method: Crimp, min. cable diameter: 14.1 mm, max. cable diameter: 22.5 mm

Product details









Compatible products



Your advantages

Patented design, with 3 proofs and one rotation
Safety lock
360° free rotation and flexible wiring
Foolproof mechanism installed
Touch-proof
Mismatching and short circuit proof