ME-IO-S 55 CPU EM-RJ45 - Connection plate
1732368

DIN rail housing, Filler, with RJ45 function cutout, width: 21.2 mm, height: 32.7 mm, depth: 54.8 mm, color: light gray (similar RAL 7035)

This product needs further products for operation. Mandatory accessories

Product details







Compatible products




Your advantages

Simple module assembly with 2 side panels, 1 center element, and 2 DIN rail fixing levers
High connection density with 18-pos. connector with 5 mm pitch
Ideal for price-sensitive applications thanks to the simple design and predefined module layout
Machinable flaps in the CPU module allow application-specific customization
Easy cabling in the module thanks to pre-printed 18-pos. front connector
Features a space-saving status indicator