WML 36 (25X38)A4 - Cable marker label
0830697

Cable marker label, Sheet, white (RAL 9010), unmarked, can be labeled with: Office printing systems, CMS-P1-PLOTTER, PLOTMARK, cable diameter range: 12.1 ... 36.4 mm, mounting type: adhesive, cable diameter: ≤ 36.4 mm, Number of individual labels: 14, text field height: 38.1 mm, text field width: 25 mm

Product details








Compatible products



Your advantages

For indoor applications: high resistance to dirt and abrasion due to the protective laminate
Firmly defined positioning of labels thanks to the adhesive system
Broad diameter range with many different applications inside and outside the control cabinet
The protective foil is wound over the labeling and provides permanent protection against dirt and abrasion
The wrap-around labels do not create any additional volume, so the cable can also be pulled through cable ducts, for example
For cylindrical objects, single wires, and cables