MM-WML-Flag polyolefin self-adhesive labels are available as prepunched material for wire marking. There are both horizontal and vertical versions.
MM-WML-FLAGV 6 (20X10)R C1 WH/BK
-
Cable marking flags
1116190
Cable marking flags, Roll, white/black, unmarked, can be labeled with: THERMOMARK GO, cable diameter range: 1 ... 6 mm, mounting type: adhesive, Number of individual labels: 145, text field height: 10 mm, text field width: 20 mm
Product details
Compatible products
Your advantages
High-quality and solvent-resistant marking solution for industrial applications that is created by means of thermal transfer printing
The pre-punched geometry enables easy and convenient use
Easy and efficient material cartridge system: Includes both the material to be printed and the corresponding ink ribbon
No visible difference between retrospective marking and existing markings created with a desktop roll printer
The self-adhesive cable marking flag can be printed on both sides
The material is cUL certified
Thanks to the innovative material composition, each label can be printed which results in zero wastage