The module is designed for use within an Axioline F station. It is used for high-frequency signal acquisition (e.g., of acceleration values) from IEPE sensors mounted on bearings and gearboxes. Analog signals can be acquired and processed for synchronous measurements.
AXL F CMS IEPE 1F
-
Communication interface
1142301
Axioline F, Communication interface, Analog input; transmission speed in the local bus: 100 Mbps; degree of protection: IP20; The product is being prepared for compliance with the Cyber Resilience Act (CRA).
Free download available.
Downloads
Product details
| Note on application | Only for industrial use |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Product type | Communication module |
| Product family | Axioline F |
| Type | block modular |
| Mounting position | any (no temperature derating) |
| Special properties | The product is being prepared for compliance with the Cyber Resilience Act (CRA) |
| Insulation characteristics | |
| Overvoltage category | II (IEC 60664-1, EN 60664-1) |
| Pollution degree | 2 (IEC 60664-1, EN 60664-1) |
| Programming data | |
| Input address area | 64 Byte |
| Output address area | 64 Byte |
| Fieldbus data telegram | |
| Required parameter data | 8 Byte |
| Potentials: Axioline F local bus supply (UBus) | |
| Supply voltage | 5 V DC (via bus base module) |
| Current draw | max. 205 mA |
| typ. 90 mA | |
| Potentials: Supply for analog modules (UA) | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 382 mA |
| typ. 110 mA | |
| Protective circuit | Reverse polarity protection; Polarity protection diode |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: 5 V supply of the local bus (UBus) / 24 V supply (I/Os) | 500 V AC, 50 Hz, 1 min |
| Test voltage: 5 V supply of the local bus (UBus) / functional ground | 500 V AC, 50 Hz, 1 min |
| Test voltage: 24 V supply (I/O) / functional ground | 500 V AC, 50 Hz, 1 min |
| Analog: Channel 3 AI (AUX) | |
| Input name | Analog inputs |
| Description of the input | Differential inputs, voltage or current can be chosen separately |
| Number of inputs | 1 |
| Connection method | Push-in connection |
| Connection technology | 2-conductor |
| Note regarding the connection technology | shielded, twisted pair |
| Process data update | 1 ms (1 kHz, 500 Hz anti-aliasing filter) |
| 10 ms (100 Hz, 50 Hz anti-aliasing filter) | |
| 100 ms (10 Hz, 5 Hz anti-aliasing filter) | |
| A/D conversion time | 20 µs (50 kHz, 25 kHz anti-aliasing filter) |
| A/D converter resolution | 24 bit |
| Protective circuit | Transient protection for the current or voltage input; Suppressor diode |
| Current input signal | 4 mA ... 20 mA |
| Input resistance current input | 195 Ω (typical) |
| Voltage input signal | -10 V ... 10 V |
| -30 V ... 30 V | |
| Input resistance of voltage input | 122 kΩ (typical) |
| Filtering | Active 2nd order low pass |
| Analog: IEPE inputs | |
| Input name | Analog inputs |
| Description of the input | IEPE channel |
| Number of inputs | 2 |
| Connection method | Push-in connection |
| Connection technology | 2-conductor |
| Note regarding the connection technology | Shielded, twisted pair or coaxial cable |
| Process data update | 0.1 ms (10 kHz, 5 kHz anti-aliasing filter) |
| 1 ms (1 kHz, 500 Hz anti-aliasing filter) | |
| 10 ms (100 Hz, 50 Hz anti-aliasing filter) | |
| A/D conversion time | 20 µs (50 kHz, 25 kHz anti-aliasing filter) |
| A/D converter resolution | 24 bit |
| Common mode voltage range signal - ground | -12 V ... 12 V |
| Axioline F connector | |
| Connection method | Push-in connection |
| Note on the connection method | Please observe the information provided on conductor cross-sections in the “Axioline F: system and installation” user manual. |
| Conductor cross-section, rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Stripping length | 8 mm |
| Axioline F local bus | |
| Number of interfaces | 2 |
| Connection method | Bus base module |
| Transmission speed | 100 Mbps |
| Dimensional drawing |
|
| Width | 53.6 mm |
| Height | 126.1 mm |
| Depth | 65.5 mm |
| Note on dimensions | The depth applies when a TH 35-7.5 DIN rail is used (in accordance with EN 60715). |
| Color (Housing) | gray (RAL 7042) |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Mechanical test | |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 5g |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 30g |
| Continuous shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 10g |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Mounting type | DIN rail mounting |
| Mounting position | any (no temperature derating) |
| Item number | 1142301 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | D01 |
| Product key | DRAAEE |
| GTIN | 4063151102258 |
| Weight per piece (including packing) | 310 g |
| Weight per piece (excluding packing) | 205 g |
| Customs tariff number | 85389091 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242601 |
| ECLASS-15.0 | 27242601 |
ETIM
| ETIM 10.0 | EC001596 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Your advantages
Monitoring of gearbox bearings
IEPE interface
Adjustable sampling rate
Sampling up to 50 kHz
Easy integration into the controller
Modular structure
Frequently searched
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7