SYS-SET/3+1/T1/690
-
Type 1+2 combined lightning current and surge arrester
2800142
Surge protection combination type 1 for 690 V AC in a TN-S system
Product details
| Product type | Combination type |
| IEC test classification | T1 |
| EN type | T1 |
| IEC power supply system | IT |
| Type | DIN rail mounting |
| Number of positions | 4 |
| Surge protection fault message | none |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Nominal frequency fN | 50 Hz (60 Hz) |
| Nominal voltage UN | 690 V AC (3/PE-IT) |
| Connection method | Screw connection |
| Screw thread | M6 |
| Tightening torque, min | 8 Nm |
| Stripping length | 19 mm |
| Conductor cross-section flexible min. | 16 mm² |
| Conductor cross-section flexible max. | 35 mm² |
| Conductor cross-section, rigid min. | 10 mm² |
| Conductor cross-section, rigid max. | 50 mm² |
| Flammability rating according to UL 94 | V0 |
| Housing material | PA |
| Mechanical data | |
| Open side panel | No |
| Direction of action | 3L-PE |
| Nominal frequency fN | 50 Hz (60 Hz) |
| Maximum continuous operating voltage UC | 750 V AC |
| Maximum continuous operating voltage UC (L-PE) | 750 V AC |
| Protective conductor current IPE | ≤ 0.1 mA |
| Nominal discharge current In (8/20) µs | 50 kA |
| Nominal discharge current In (8/20) µs (L-PE) | 50 kA |
| Follow current interrupt rating Ifi | 25 kA |
| Voltage protection level Up | ≤ 5 kV |
| Voltage protection level Up (L-PE) | ≤ 5 kV |
| Front-of-wave sparkover voltage at 6 kV (1.2/50) µs | ≤ 5 kV |
| Response time tA | ≤ 100 ns |
| Response time tA (L-PE) | ≤ 100 ns |
| Max. backup fuse with branch wiring | 500 A (NH-gL) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 85 °C |
| Air clearances and creepage distances | |
| Standards/regulations | EN 60664-1 |
| Standards/specifications | IEC 61643-1 |
| Note | 2005 |
| Standards/specifications | DIN EN 61643-11 |
| Note | 2002 |
| Standards/specifications | DIN EN 61643-11/A11 |
| Note | 2007 |
| Mounting type | DIN rail: 35 mm |
| Item number | 2800142 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | CL31 |
| Product key | CL1222 |
| GTIN | 4046356496254 |
| Weight per piece (including packing) | 2,285 g |
| Weight per piece (excluding packing) | 2,074.1 g |
| Customs tariff number | 85363030 |
| Country of origin | DE |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7